Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 3992 | N/A 3900 | N/A 2.6250 in66.675 mm | N/A 1.1505 in29.223 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3994 | N/A 3900 | N/A 2.6250 in66.675 mm | N/A 1.183 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 479 | N/A 475 | N/A 2.6250 in66.675 mm | N/A 1.142 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 495AA | N/A 495 | N/A 2.6250 in66.675 mm | N/A 1.172 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 5553 | N/A 5500 | N/A 2.6250 in66.675 mm | N/A 2.0355 in51.702 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 560 | N/A 555 | N/A 2.6250 in66.675 mm | N/A 1.444 in36.678 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 6386 | N/A 6300 | N/A 2.6250 in66.675 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6386A | N/A 6300 | N/A 2.6250 in66.675 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6386V | N/A 6300 | N/A 2.6250 in66.675 mm | N/A 2.205 in56.007 mm | N/A 85600 lbf381000 N | N/A 90900 lbf404000 N |
N/A
|
| 6389 | N/A 6300 | N/A 2.6250 in66.675 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 641 | N/A 635 | N/A 2.6250 in66.675 mm | N/A 1.625 in41.275 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| H414242 | N/A H414200 | N/A 2.6250 in66.675 mm | N/A 1.625 in41.275 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H715341 | N/A H715300 | N/A 2.6250 in66.675 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715341A | N/A H715300 | N/A 2.6250 in66.675 mm | N/A 1.8125 in46.038 mm | N/A 56000 lbf249000 N | N/A 91000 lbf405000 N |
N/A
|
| HH814547 | N/A HH814500 | N/A 2.6250 in66.675 mm | N/A 2.25 in57.15 mm | N/A 76100 lbf339000 N | N/A 95000 lbf423000 N |
N/A
|
| HH914449 | N/A | N/A 2.6250 in66.675 mm | N/A 2.125 in53.975 mm | N/A 101000 lbf451000 N | N/A 92900 lbf413000 N |
N/A
|
| HM212049 | N/A | N/A 2.6250 in66.675 mm | N/A 1.51 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM212049A | N/A | N/A 2.6250 in66.675 mm | N/A 1.51 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM212049X | N/A | N/A 2.6250 in66.675 mm | N/A 1.51 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM813844 | N/A HM813800 | N/A 2.6250 in66.675 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM813844P | N/A HM813800 | N/A 2.6250 in66.675 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| K149541 | N/A 395 | N/A 2.6250 in66.675 mm | N/A 1.2205 in31.001 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| KH414242 | N/A | N/A 2.6250 in66.675 mm | N/A 1.625 in41.275 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| KHM212049 | N/A | N/A 2.6250 in66.675 mm | N/A 1.51 in38.354 mm | N/A 54900 lbf244000 N | N/A 62700 lbf279000 N |
N/A
|
| L812147 | N/A | N/A 2.6250 in66.675 mm | N/A 0.6790 in17.247 mm | N/A 18600 lbf82900 N | N/A 20000 lbf89100 N |
N/A
|