Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| H715345XX | N/A H715300 | N/A 2.8125 in71.438 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| HM813849 | N/A HM813800 | N/A 2.8125 in71.438 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| 27680 | N/A 27600 | N/A 2.8750 in73.025 mm | N/A 1 in25.4 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 29685 | N/A 29600 | N/A 2.8750 in73.025 mm | N/A 1 in25.4 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 29685N | N/A 29600 | N/A 2.8750 in73.025 mm | N/A 1 in25.4 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 33287 | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 1.1875 in30.163 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 33287A | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 1.1875 in30.163 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 42683 | N/A 42600 | N/A 2.8750 in73.025 mm | N/A 1.2205 in31.001 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 567 | N/A 565 | N/A 2.8750 in73.025 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567N | N/A 565 | N/A 2.8750 in73.025 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567X | N/A 565 | N/A 2.8750 in73.025 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567XA | N/A 565 | N/A 2.8750 in73.025 mm | N/A 1.424 in36.17 mm | N/A 40900 lbf182000 N | N/A 58900 lbf262000 N |
N/A
|
| 5752 | N/A | N/A 2.8750 in73.025 mm | N/A 2.0650 in52.451 mm | N/A 57400 lbf255000 N | N/A 85400 lbf380000 N |
N/A
|
| 576 | N/A 575 | N/A 2.8750 in73.025 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 6460 | N/A 6400 | N/A 2.8750 in73.025 mm | N/A 2.135 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 657 | N/A 655 | N/A 2.8750 in73.025 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 744 | N/A 745 | N/A 2.8750 in73.025 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 744AH | N/A 745 | N/A 2.8750 in73.025 mm | N/A 1.8375 in46.673 mm | N/A 81300 lbf362000 N | N/A 88600 lbf394000 N |
N/A
|
| 762 | N/A 755 | N/A 2.8750 in73.025 mm | N/A 1.9 in48.26 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 762XA | N/A 755 | N/A 2.8750 in73.025 mm | N/A 1.9 in48.26 mm | N/A 68100 lbf303000 N | N/A 99200 lbf441000 N |
N/A
|
| LM814845 | N/A LM814800 | N/A 2.8750 in73.025 mm | N/A 1 in25.4 mm | N/A 26500 lbf118000 N | N/A 41200 lbf183000 N |
N/A
|
| M514546 | N/A | N/A 2.8750 in73.025 mm | N/A 1.5500 in39.370 mm | N/A 33700 lbf150000 N | N/A 45600 lbf203000 N |
N/A
|
| NA567 | N/A | N/A 2.8750 in73.025 mm | N/A 1.59375 in40.481 mm | N/A | N/A |
N/A
|
| 29688 | N/A 29600 | N/A 2.9062 in73.817 mm | N/A 1 in25.4 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 568 | N/A 565 | N/A 2.9062 in73.817 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|