Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 756A | N/A 755 | N/A 3.125 in79.375 mm | N/A 1.9 in48.26 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| HH221431 | N/A HH221400 | N/A 3.125 in79.375 mm | N/A 2.265 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HM515749 | N/A HM515700 | N/A 3.125 in79.375 mm | N/A 1.815 in46.101 mm | N/A 54200 lbf241000 N | N/A 71400 lbf318000 N |
N/A
|
| HM218238 | N/A | N/A 3.1486 in79.974 mm | N/A 1.5748 in40.000 mm | N/A 73000 lbf325000 N | N/A 87300 lbf388000 N |
N/A
|
| LM716446 | N/A | N/A 3.1486 in79.974 mm | N/A 1.0625 in26.988 mm | N/A 28200 lbf125000 N | N/A 42000 lbf187000 N |
N/A
|
| 578 | N/A 575 | N/A 3.149 in79.985 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 578X | N/A 575 | N/A 3.149 in79.985 mm | N/A 1.4212 in36.098 mm | N/A 43000 lbf191000 N | N/A 65400 lbf291000 N |
N/A
|
| 590 | N/A 595 | N/A 3.149 in79.985 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 748 | N/A 745 | N/A 3.1496 in80 mm | N/A 1.8375 in46.673 mm | N/A 71400 lbf318000 N | N/A 93800 lbf417000 N |
N/A
|
| 98316 | N/A 98000 | N/A 3.1496 in80 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| 47681 | N/A 47600 | N/A 3.1875 in80.963 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 496 | N/A 495 | N/A 3.1875 in80.963 mm | N/A 1.172 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 496P | N/A 495 | N/A 3.1875 in80.963 mm | N/A 1.172 in29.769 mm | N/A 41200 lbf183000 N | N/A 48600 lbf216000 N |
N/A
|
| 581 | N/A 575 | N/A 3.1875 in80.963 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 662 | N/A 655 | N/A 3.1875 in80.963 mm | N/A 1.5 in38.1 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 740 | N/A 745 | N/A 3.1875 in80.963 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 838 | N/A 835 | N/A 3.1875 in80.963 mm | N/A 2.219 in56.363 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| HM516447 | N/A HM516400 | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 58200 lbf259000 N | N/A 79300 lbf353000 N |
N/A
|
| 496AS | N/A 495 | N/A 3.2165 in81.699 mm | N/A 1.172 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 27687 | N/A 27600 | N/A 3.2500 in82.55 mm | N/A 1 in25.4 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 47685 | N/A 47600 | N/A 3.2500 in82.55 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47686 | N/A 47600 | N/A 3.2500 in82.55 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47686N | N/A 47600 | N/A 3.2500 in82.55 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47687 | N/A 47600 | N/A 3.2500 in82.55 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 495 | N/A 495 | N/A 3.2500 in82.55 mm | N/A 1.172 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|