Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

L44643 N/A N/A 1.0000 in25.4 mm N/A 0.58 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A
L44643X N/A N/A 1.0000 in25.4 mm N/A 0.58 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A
M84249 N/A N/A 1.0000 in25.4 mm N/A 0.9100 in23.114 mm N/A 13100 lbf58100 N N/A 14200 lbf63300 N N/A
M84548 N/A M84500 N/A 1.0000 in25.4 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A
M86643 N/A M86600 N/A 1.0000 in25.4 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A
M88036 N/A M88000 N/A 1.0000 in25.4 mm N/A 0.875 in22.225 mm N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A
321 N/A N/A 1.0148 in25.776 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A
L44645 N/A N/A 1.0231 in25.987 mm N/A 0.58 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A
15103 N/A 15000 N/A 1.0298 in26.157 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15103-S N/A 15000 N/A 1.0300 in26.162 mm N/A 0.7850 in19.939 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15579A N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A
2682 N/A 2600 N/A 1.0300 in26.162 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A
1987 N/A 1900 N/A 1.0620 in26.975 mm N/A 0.762 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A
15106 N/A 15000 N/A 1.0625 in26.988 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A
1997X N/A 1900 N/A 1.0625 in26.988 mm N/A 0.762 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A
2688 N/A 2600 N/A 1.0625 in26.988 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A
41106 N/A 41000 N/A 1.0625 in26.988 mm N/A 0.955 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A
KL44649 N/A N/A 1.0625 in26.988 mm N/A 0.58 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A
L44649 N/A N/A 1.0625 in26.988 mm N/A 0.58 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A
M84549 N/A M84500 N/A 1.0625 in26.988 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A
02473X N/A 02400 N/A 1.1019 in27.988 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A
02474 N/A 02400 N/A 1.1250 in28.575 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A
02474W N/A 02400 N/A 1.1250 in28.575 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A
Unit of Measure
« 6 7 8 9 10 »