Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM545849E | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 2.125 in53.975 mm | N/A 126000 lbf560000 N | N/A 213000 lbf949000 N |
N/A
|
| LM545849V | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm | N/A 146000 lbf651000 N | N/A 233000 lbf1040000 N |
N/A
|
| M252330 | N/A M252300 | N/A 9.25 in234.95 mm | N/A 2.9375 in74.613 mm | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252330X | N/A M252300 | N/A 9.25 in234.95 mm | N/A 2.9375 in74.613 mm | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| NA8575SW | N/A 8500 | N/A 9.25 in234.95 mm | N/A 2.3125 in58.738 mm | N/A 119000 lbf527000 N | N/A |
N/A
|
| LM545847 | N/A LM545800 | N/A 9.2550 in235.077 mm | N/A 2.125 in53.975 mm | N/A 138000 lbf613000 N | N/A 213000 lbf949000 N |
N/A
|
| M246947 | N/A | N/A 9.2650 in235.331 mm | N/A 2.75 in69.85 mm | N/A 208000 lbf924000 N | N/A 319000 lbf1420000 N |
N/A
|
| M246947AA | N/A | N/A 9.2650 in235.331 mm | N/A 2.5625 in65.088 mm | N/A 208000 lbf924000 N | N/A 319000 lbf1420000 N |
N/A
|
| 88931 | N/A 88000 | N/A 9.3125 in236.538 mm | N/A 1.75 in44.45 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| 88931H | N/A 88000 | N/A 9.3125 in236.538 mm | N/A 1.75 in44.45 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| M246948 | N/A | N/A 9.3437 in237.33 mm | N/A 2.75 in69.85 mm | N/A 190000 lbf845000 N | N/A 319000 lbf1420000 N |
N/A
|
| M246949 | N/A | N/A 9.3437 in237.33 mm | N/A 2.5625 in65.088 mm | N/A 177000 lbf789000 N | N/A 352000 lbf1570000 N |
N/A
|
| M249736 | N/A M249700 | N/A 9.3437 in237.33 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| EE125094 | N/A 125000 | N/A 9.4930 in241.122 mm | N/A 2.6875 in68.263 mm | N/A 190000 lbf844000 N | N/A 345000 lbf1530000 N |
N/A
|
| 8578 | N/A 8500 | N/A 9.5 in241.300 mm | N/A 2.0625 in52.388 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| EE125095 | N/A 125000 | N/A 9.5 in241.300 mm | N/A 2.6875 in68.263 mm | N/A 190000 lbf844000 N | N/A 345000 lbf1530000 N |
N/A
|
| EE127095 | N/A 127000 | N/A 9.5 in241.300 mm | N/A 2.25 in57.15 mm | N/A 148000 lbf660000 N | N/A 282000 lbf1250000 N |
N/A
|
| EE170950 | N/A 170000 | N/A 9.5 in241.300 mm | N/A 2 in50.8 mm | N/A 144000 lbf643000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE275095 | N/A 275000 | N/A 9.5 in241.300 mm | N/A 2.75 in69.85 mm | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE295950 | N/A 295000 | N/A 9.5 in241.300 mm | N/A 4.75 in120.65 mm | N/A 544000 lbf2420000 N | N/A 744000 lbf3310000 N |
N/A
|
| EE390095 | N/A | N/A 9.5 in241.300 mm | N/A 3.75 in95.25 mm | N/A 322000 lbf1430000 N | N/A 473000 lbf2100000 N |
N/A
|
| EE923095 | N/A 923000 | N/A 9.5 in241.300 mm | N/A 3.9375 in100.013 mm | N/A 409000 lbf1820000 N | N/A 544000 lbf2420000 N |
N/A
|
| H249148 | N/A H249100 | N/A 9.5 in241.300 mm | N/A 3.9375 in100.013 mm | N/A 420000 lbf1870000 N | N/A 601000 lbf2670000 N |
N/A
|
| LL648434 | N/A LL648400 | N/A 9.5938 in243.683 mm | N/A 1.25 in31.75 mm | N/A 60700 lbf270000 N | N/A 126000 lbf561000 N |
N/A
|
| EE126097 | N/A 126000 | N/A 9.625 in244.475 mm | N/A 3 in76.2 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|