Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 00150 | N/A 00000 | N/A 1.5 in38.1 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 00152 | N/A 00000 | N/A 1.5 in38.1 mm | N/A 0.5337 in13.556 mm |
N/A
|
| 00152X | N/A 00000 | N/A 1.4375 in36.513 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 00162X | N/A 00000 | N/A 1.6260 in41.300 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 02419 | N/A 02400 | N/A 2.6373 in66.987 mm | N/A 0.6299 in15.999 mm |
N/A
|
| 02420 | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02420A | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6393 in16.238 mm |
N/A
|
| 02421 | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02820 | N/A 02800 | N/A 2.875 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02830 | N/A 02800 | N/A 2.875 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02831 | N/A 02800 | N/A 3.1875 in80.963 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 03157X | N/A 03000 | N/A 1.5748 in40.000 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 03162 | N/A 03000 | N/A 1.6250 in41.275 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05175 | N/A 05000 | N/A 1.7500 in44.450 mm | N/A 0.4500 in11.430 mm |
N/A
|
| 05185 | N/A 05000 | N/A 1.8504 in47.000 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05185A | N/A 05000 | N/A 1.8497 in46.982 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05185-S | N/A 05000 | N/A 1.8504 in47.000 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05186 | N/A 05000 | N/A 1.850 in46.990 mm | N/A 0.4724 in11.999 mm |
N/A
|
| 07196 | N/A 07000 | N/A 1.9687 in50.005 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 07204 | N/A 07000 | N/A 2.047 in51.994 mm | N/A 0.5 in12.700 mm |
N/A
|
| 07205 | N/A 07000 | N/A 2.0472 in51.999 mm | N/A 0.5 in12.700 mm |
N/A
|
| 07205X | N/A 07000 | N/A 2.0467 in51.986 mm | N/A 0.5118 in13 mm |
N/A
|
| 07210X | N/A 07000 | N/A 2 in50.8 mm | N/A 0.5 in12.700 mm |
N/A
|
| 08231 | N/A 08000 | N/A 2.3125 in58.738 mm | N/A 0.4219 in10.716 mm |
N/A
|
| 08237 | N/A 08000 | N/A 2.3145 in58.788 mm | N/A 0.4219 in10.716 mm |
N/A
|