Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 281200 | N/A 280000 | N/A 12 in304.8 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 281202 | N/A 280000 | N/A 12 in304.8 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 2820 | N/A 2800 | N/A 2.875 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 2821 | N/A 2800 | N/A 2.875 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 28300 | N/A 28000 | N/A 3 in76.2 mm | N/A 0.6105 in15.507 mm |
N/A
|
| 28300X | N/A 28000 | N/A 3 in76.2 mm | N/A 0.6100 in15.494 mm |
N/A
|
| 28315 | N/A 28000 | N/A 3.1496 in80 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28315A | N/A 28000 | N/A 3.1496 in80 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28316 | N/A 28000 | N/A 3.1562 in80.167 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28317 | N/A 28000 | N/A 3.151 in80.035 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28520 | N/A 28500 | N/A 3.5425 in89.980 mm | N/A 0.7869 in19.987 mm |
N/A
|
| 28521 | N/A 28500 | N/A 3.6250 in92.075 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 285226 | N/A 285000 | N/A 22.625 in574.675 mm | N/A 2 in50.8 mm |
N/A
|
| 28523 | N/A 28500 | N/A 3.6250 in92.075 mm | N/A 0.9062 in23.017 mm |
N/A
|
| 28526 | N/A 28500 | N/A 3.9364 in99.985 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 28527RB | N/A 28500 | N/A 3.9368 in99.995 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 28621 | N/A 28600 | N/A 3.8125 in96.838 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28622 | N/A 28600 | N/A 3.8437 in97.63 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28622A | N/A 28600 | N/A 3.8437 in97.63 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28622P | N/A 28600 | N/A 3.8437 in97.63 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28623 | N/A 28600 | N/A 3.875 in98.425 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28820 | N/A 28800 | N/A 12 in304.8 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28919 | N/A 28900 | N/A 3.9362 in99.979 mm | N/A 0.75 in19.05 mm |
N/A
|
| 28920 | N/A 28900 | N/A 4 in101.6 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 28921 | N/A 28900 | N/A 3.9370 in100.000 mm | N/A 0.7813 in19.845 mm |
N/A
|