Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

3120-S N/A 3100 N/A 2.8346 in71.999 mm N/A 0.9375 in23.813 mm N/A
3126 N/A 3100 N/A 2.8360 in72.034 mm N/A 0.9375 in23.813 mm N/A
3129 N/A 3100 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A
313 N/A 315 N/A 2.8346 in71.999 mm N/A 0.748 in18.999 mm N/A
3130 N/A 3100 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A
314 N/A 315 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A
31520 N/A 31500 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A
31521 N/A 31500 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A
31523RB N/A 31500 N/A 3.125 in79.375 mm N/A 0.9375 in23.813 mm N/A
321240 N/A 321000 N/A 24 in609.6 mm N/A 4.3750 in111.125 mm N/A
321245 N/A 321000 N/A 24.5 in622.3 mm N/A 4.3750 in111.125 mm N/A
323 N/A 315 N/A 2.9528 in75.001 mm N/A 0.748 in18.999 mm N/A
323290 N/A 323000 N/A 28.9940 in736.448 mm N/A 7 in177.8 mm N/A
324160 N/A 324000 N/A 16 in406.4 mm N/A 2.625 in66.675 mm N/A
325420 N/A 325000 N/A 42.0000 in1066.800 mm N/A 6.0000 in152.400 mm N/A
327355 N/A 327000 N/A 35.4950 in901.573 mm N/A 4 in101.6 mm N/A
328269 N/A 328000 N/A 26.996 in685.698 mm N/A 4.125 in104.775 mm N/A
329172 N/A 329000 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A
330166 N/A 330000 N/A 16.625 in422.275 mm N/A 2.125 in53.975 mm N/A
332 N/A 335 N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A
3320 N/A 3300 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A
3320X N/A 3300 N/A 3.375 in85.725 mm N/A 0.9375 in23.813 mm N/A
3321 N/A 3300 N/A 3.0525 in77.534 mm N/A 0.9375 in23.813 mm N/A
3324 N/A 3300 N/A 3.1562 in80.167 mm N/A 0.8437 in21.430 mm N/A
3325 N/A 3300 N/A 3.1486 in79.974 mm N/A 0.9375 in23.813 mm N/A
Unit of Measure
« 11 12 13 14 15 »