Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

34479 N/A 34000 N/A 4.7812 in121.442 mm N/A 0.8600 in21.844 mm N/A
34492 N/A 34000 N/A 4.9250 in125.095 mm N/A 0.6563 in16.670 mm N/A
34492A N/A 34000 N/A 4.9233 in125.052 mm N/A 0.6457 in16.401 mm N/A
34500 N/A 34000 N/A 5 in127 mm N/A 0.7812 in19.842 mm N/A
351687 N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A
351687V N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A
352 N/A 355 N/A 3.548 in90.119 mm N/A 0.8586 in21.808 mm N/A
3520 N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
3520V N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
3521 N/A 3500 N/A 3.3970 in86.284 mm N/A 0.9375 in23.813 mm N/A
3525 N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A
3526 N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A
352A N/A 355 N/A 3.4990 in88.875 mm N/A 0.8586 in21.808 mm N/A
352X N/A 355 N/A 3.5433 in90.000 mm N/A 0.8586 in21.808 mm N/A
353 N/A 355 N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A
3530 N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
35326 N/A 35000 N/A 3.265 in82.931 mm N/A 0.6875 in17.463 mm N/A
354 N/A 355 N/A 3.3465 in85.001 mm N/A 0.748 in18.999 mm N/A
354A N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A
354X N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A
362 N/A 365 N/A 3.5433 in90.000 mm N/A 0.625 in15.875 mm N/A
3620 N/A 3600 N/A 2.4375 in61.913 mm N/A 0.9375 in23.813 mm N/A
362A N/A 365 N/A 3.5000 in88.900 mm N/A 0.6501 in16.513 mm N/A
362AC N/A 365 N/A 3.7402 in95.001 mm N/A 0.6501 in16.513 mm N/A
362AX N/A 365 N/A 3.5000 in88.900 mm N/A 0.7751 in19.688 mm N/A
Unit of Measure
« 16 17 18 19 20 »