Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 362X | N/A 365 | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm |
N/A
|
| 363 | N/A 365 | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm |
N/A
|
| 36300 | N/A 36000 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 363X | N/A 365 | N/A 3.5000 in88.900 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 36620 | N/A 36600 | N/A 7.625 in193.675 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 36620P | N/A 36600 | N/A 7.625 in193.675 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 36626 | N/A 36600 | N/A 8 in203.2 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 36920 | N/A 36900 | N/A 8.9375 in227.013 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 372 | N/A 375 | N/A 3.9370 in100.000 mm | N/A 0.8592 in21.824 mm |
N/A
|
| 3720 | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3720V | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3726 | N/A 3700 | N/A 3.75 in95.25 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3727 | N/A 3700 | N/A 3.6875 in93.663 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 372A | N/A 375 | N/A 3.8125 in96.838 mm | N/A 0.75 in19.05 mm |
N/A
|
| 373 | N/A 375 | N/A 3.9370 in100.000 mm | N/A 0.9842 in24.999 mm |
N/A
|
| 3730 | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3731 | N/A 3700 | N/A 3.9362 in99.979 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3732 | N/A 3700 | N/A 3.875 in98.425 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3733 | N/A 3700 | N/A 3.9385 in100.038 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3735 | N/A 3700 | N/A 3.9386 in100.040 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 374 | N/A 375 | N/A 3.6718 in93.264 mm | N/A 0.5938 in15.083 mm |
N/A
|
| 37624 | N/A 37000 | N/A 6.2500 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| 37625 | N/A 37000 | N/A 6.2500 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| 37625RB | N/A 37000 | N/A 6.2500 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| 380190 | N/A 380000 | N/A 19.0000 in482.600 mm | N/A 2.875 in73.025 mm |
N/A
|