Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

09194 N/A 09000 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A
09194-S N/A 09000 N/A 2.0820 in52.883 mm N/A 0.5781 in14.684 mm N/A
09195 N/A 09000 N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A
09196 N/A 09000 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A
09199 N/A 09000 N/A 1.9380 in49.225 mm N/A 1.0724 in27.239 mm N/A
09201 N/A 09000 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A
09207 N/A 09000 N/A 2.0795 in52.819 mm N/A 0.5580 in14.173 mm N/A
101575 N/A 100000 N/A 15.75 in400.05 mm N/A 1.375 in34.925 mm N/A
101600 N/A 100000 N/A 16 in406.4 mm N/A 1.375 in34.925 mm N/A
107105 N/A 107000 N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A
107105V N/A 107000 N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A
107107 N/A 107000 N/A 10.6220 in269.799 mm N/A 2.2500 in57.150 mm N/A
108142 N/A 108000 N/A 14.2500 in361.950 mm N/A 3 in76.2 mm N/A
111700 N/A 110000 N/A 17.0000 in431.800 mm N/A 2.125 in53.975 mm N/A
1120NI N/A 1100 N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A
1130 N/A 1100 N/A 1.7500 in44.450 mm N/A 0.625 in15.875 mm N/A
11300 N/A 11000 N/A 3 in76.2 mm N/A 0.5625 in14.288 mm N/A
1130NI N/A 1100 N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A
11315 N/A 11000 N/A 3.1496 in80 mm N/A 0.5625 in14.288 mm N/A
11315-S N/A 11000 N/A 3.1496 in80 mm N/A 0.5625 in14.288 mm N/A
113170 N/A 113000 N/A 17.0000 in431.800 mm N/A 1.9375 in49.213 mm N/A
113181 N/A 113000 N/A 18.1060 in459.892 mm N/A 1.9375 in49.213 mm N/A
114160 N/A 114000 N/A 16 in406.4 mm N/A 2.2500 in57.150 mm N/A
11520 N/A 11500 N/A 1.6875 in42.863 mm N/A 0.3750 in9.525 mm N/A
116097 N/A 116000 N/A 9.75 in247.65 mm N/A 1.875 in47.625 mm N/A
Unit of Measure
1 2 3 4 5 »