Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

561279 N/A 560000 N/A 12.75 in323.85 mm N/A 2.125 in53.975 mm N/A
562 N/A 565 N/A 5.1200 in130.048 mm N/A 1.125 in28.575 mm N/A
562X N/A 565 N/A 5.1181 in130.000 mm N/A 1.1417 in28.999 mm N/A
563 N/A 565 N/A 5 in127 mm N/A 1.125 in28.575 mm N/A
563A N/A 565 N/A 4.875 in123.825 mm N/A 1.125 in28.575 mm N/A
563X N/A 565 N/A 5 in127 mm N/A 1.125 in28.575 mm N/A
564 N/A 565 N/A 5.1875 in131.763 mm N/A 1.4375 in36.513 mm N/A
56650 N/A 56000 N/A 6.5 in165.1 mm N/A 1.0625 in26.988 mm N/A
56662 N/A 56000 N/A 6.625 in168.275 mm N/A 1.0625 in26.988 mm N/A
572 N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A
5720 N/A 5700 N/A 5.596 in142.138 mm N/A 1.375 in34.925 mm N/A
5722 N/A 5700 N/A 5.5150 in140.081 mm N/A 1.875 in47.625 mm N/A
572650 N/A 570000 N/A 26.5 in673.1 mm N/A 2.375 in60.325 mm N/A
572A N/A 575 N/A 5.5111 in139.982 mm N/A 1.125 in28.575 mm N/A
572-S N/A 575 N/A 5.5 in139.7 mm N/A 1.125 in28.575 mm N/A
572X N/A 575 N/A 5.5 in139.7 mm N/A 1.125 in28.575 mm N/A
572XS N/A 575 N/A 5.5 in139.7 mm N/A 1.125 in28.575 mm N/A
5735 N/A 5700 N/A 5.3438 in135.733 mm N/A 1.375 in34.925 mm N/A
5735V N/A 5700 N/A 5.3438 in135.733 mm N/A 1.375 in34.925 mm N/A
574 N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A
581200 N/A 580000 N/A 12 in304.8 mm N/A 2.1875 in55.563 mm N/A
591326 N/A 590000 N/A 13.2500 in336.550 mm N/A 2.125 in53.975 mm N/A
591350 N/A 590000 N/A 13.5 in342.9 mm N/A 2.125 in53.975 mm N/A
592 N/A 595 N/A 6.0000 in152.400 mm N/A 1.3125 in33.338 mm N/A
592A N/A 595 N/A 6.0000 in152.400 mm N/A 1.1875 in30.163 mm N/A
Unit of Measure
« 26 27 28 29 30 »