Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 631484 | N/A 631000 | N/A 48.0265 in1219.873 mm | N/A 6.5054 in165.237 mm |
N/A
|
| 632 | N/A 635 | N/A 5.375 in136.525 mm | N/A 1.25 in31.75 mm |
N/A
|
| 6320 | N/A 6300 | N/A 5.3447 in135.755 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6320V | N/A 6300 | N/A 5.3447 in135.755 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6321 | N/A 6300 | N/A 5.1875 in131.763 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6325 | N/A 6300 | N/A 5.3150 in135.001 mm | N/A 1.75 in44.45 mm |
N/A
|
| 632A | N/A 635 | N/A 5.375 in136.525 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 633 | N/A 635 | N/A 5.125 in130.175 mm | N/A 1.25 in31.75 mm |
N/A
|
| 633X | N/A 635 | N/A 5.1181 in130.000 mm | N/A 1.25 in31.75 mm |
N/A
|
| 634510 | N/A 634000 | N/A 51.0000 in1295.400 mm | N/A 7.625 in193.675 mm |
N/A
|
| 634W | N/A 635 | N/A 5.375 in136.525 mm | N/A 1.4063 in35.72 mm |
N/A
|
| 640260 | N/A 640000 | N/A 26 in660.4 mm | N/A 2.75 in69.85 mm |
N/A
|
| 641265 | N/A 641000 | N/A 26.5 in673.1 mm | N/A 3 in76.2 mm |
N/A
|
| 6420 | N/A 6400 | N/A 5.875 in149.225 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6420A | N/A 6400 | N/A 5.875 in149.225 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6424 | N/A 6400 | N/A 5.9055 in150 mm | N/A 1.7717 in45.001 mm |
N/A
|
| 6427 | N/A 6400 | N/A 6.1875 in157.163 mm | N/A 1.75 in44.45 mm |
N/A
|
| 64700 | N/A 64000 | N/A 7.0000 in177.800 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64700V | N/A 64000 | N/A 7.0000 in177.800 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64701X | N/A 64000 | N/A 7.0079 in178.001 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64708 | N/A 64000 | N/A 7.0856 in179.974 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64713 | N/A 64000 | N/A 7.125 in180.975 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 647285 | N/A 647000 | N/A 28.5000 in723.900 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 649310 | N/A 649000 | N/A 31 in787.4 mm | N/A 2.75 in69.85 mm |
N/A
|
| 650270 | N/A 650000 | N/A 26.996 in685.698 mm | N/A 5.625 in142.875 mm |
N/A
|