Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 652 | N/A 655 | N/A 6.0000 in152.400 mm | N/A 1.25 in31.75 mm |
N/A
|
| 6520 | N/A 6500 | N/A 6.6870 in169.850 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6521 | N/A 6500 | N/A 6.3125 in160.338 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6525X | N/A 6500 | N/A 6.2992 in160.000 mm | N/A 1.75 in44.45 mm |
N/A
|
| 652A | N/A 655 | N/A 5.875 in149.225 mm | N/A 1.25 in31.75 mm |
N/A
|
| 653 | N/A 655 | N/A 5.75 in146.05 mm | N/A 1.25 in31.75 mm |
N/A
|
| 65320 | N/A 65300 | N/A 4.5000 in114.300 mm | N/A 1.375 in34.925 mm |
N/A
|
| 65321 | N/A 65300 | N/A 4.5000 in114.300 mm | N/A 1.375 in34.925 mm |
N/A
|
| 6535 | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 6535P | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 6535W | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 6536 | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 6536V | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 653-SA | N/A 655 | N/A 5.75 in146.05 mm | N/A 1.25 in31.75 mm |
N/A
|
| 653X | N/A 655 | N/A 5.9055 in150 mm | N/A 1.25 in31.75 mm |
N/A
|
| 65500 | N/A 65000 | N/A 5 in127 mm | N/A 1.375 in34.925 mm |
N/A
|
| 65501 | N/A 65000 | N/A 5 in127 mm | N/A 1.375 in34.925 mm |
N/A
|
| 655345 | N/A 655000 | N/A 34.5 in876.3 mm | N/A 2.75 in69.85 mm |
N/A
|
| 65537 | N/A 65000 | N/A 5.375 in136.525 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 663550 | N/A 660000 | N/A 35.5 in901.7 mm | N/A 4.25 in107.95 mm |
N/A
|
| 66461 | N/A 66000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 66462 | N/A 66000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 66520 | N/A 66500 | N/A 4.8125 in122.238 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 665355 | N/A 665000 | N/A 35.5 in901.7 mm | N/A 4.25 in107.95 mm |
N/A
|
| 672 | N/A 675 | N/A 6.625 in168.275 mm | N/A 1.1875 in30.163 mm |
N/A
|