Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 81962 | N/A 81000 | N/A 9.625 in244.475 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 81962W | N/A 81000 | N/A 9.625 in244.475 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 81962X | N/A 81000 | N/A 9.625 in244.475 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 81964 | N/A 81000 | N/A 9.6457 in245.001 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 821165 | N/A 821000 | N/A 16.5000 in419.100 mm | N/A 2.8125 in71.438 mm |
N/A
|
| 822175 | N/A 822000 | N/A 17.5 in444.5 mm | N/A 2 in50.8 mm |
N/A
|
| 823175 | N/A 823000 | N/A 17.5 in444.5 mm | N/A 2.875 in73.025 mm |
N/A
|
| 82620 | N/A 82600 | N/A 11.0000 in279.400 mm | N/A 1.7187 in43.655 mm |
N/A
|
| 82622 | N/A 82600 | N/A 10.7500 in273.050 mm | N/A 1.7187 in43.655 mm |
N/A
|
| 82720 | N/A 82700 | N/A 11.375 in288.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 82722 | N/A 82700 | N/A 11.1875 in284.163 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 82931 | N/A 82000 | N/A 9.3125 in236.538 mm | N/A 1.75 in44.45 mm |
N/A
|
| 82950 | N/A 82000 | N/A 9.5 in241.3 mm | N/A 1.75 in44.45 mm |
N/A
|
| 832 | N/A 835 | N/A 6.625 in168.275 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 832V | N/A 835 | N/A 6.625 in168.275 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 833232 | N/A 833000 | N/A 23.25 in590.55 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 833W | N/A 835 | N/A 6.625 in168.275 mm | N/A 1.75 in44.45 mm |
N/A
|
| 833X | N/A 835 | N/A 6.6929 in170 mm | N/A 1.6142 in41.001 mm |
N/A
|
| 84155 | N/A 84000 | N/A 15.5 in393.7 mm | N/A 1.75 in44.45 mm |
N/A
|
| 843290 | N/A 843000 | N/A 29 in736.6 mm | N/A 2.5000 in63.500 mm |
N/A
|
| 852 | N/A 855 | N/A 7.5 in190.5 mm | N/A 1.875 in47.625 mm |
N/A
|
| 8520 | N/A 8500 | N/A 12.875 in327.025 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 8522 | N/A 8500 | N/A 12.9380 in328.625 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 853 | N/A 855 | N/A 7.4803 in190 mm | N/A 1.8898 in48.001 mm |
N/A
|
| 854 | N/A 855 | N/A 7.5 in190.5 mm | N/A 1.75 in44.45 mm |
N/A
|