Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

KLM603013-Z N/A LM603000 N/A 3.0709 in78.001 mm N/A 0.5906 in15.001 mm N/A
KLM67010 N/A LM67000 N/A 2.328 in59.131 mm N/A 0.4650 in11.811 mm N/A
KLM67010C N/A LM67000 N/A 2.328 in59.131 mm N/A 0.4650 in11.811 mm N/A
KM12610 N/A M12600 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A
KM802011 N/A M802000 N/A 3.25 in82.55 mm N/A 0.795 in20.193 mm N/A
KM86610 N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
KM86610C N/A M86600C N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
KM88010C N/A M88000C N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
L102810 N/A L102800 N/A 2.875 in73.025 mm N/A 0.5938 in15.083 mm N/A
L116110 N/A L116100 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A
L116112 N/A L116100 N/A 4.625 in117.475 mm N/A 0.6563 in16.670 mm N/A
L117510 N/A L117500 N/A 4.9375 in125.413 mm N/A 0.5938 in15.083 mm N/A
L163110 N/A L163100 N/A 17.5 in444.5 mm N/A 1.875 in47.625 mm N/A
L183410 N/A L183400 N/A 35.0000 in889.000 mm N/A 2.8346 in71.999 mm N/A
L21511 N/A L21500 N/A 1.3775 in34.989 mm N/A 0.3430 in8.712 mm N/A
L217810 N/A L217800 N/A 4.875 in123.825 mm N/A 0.6563 in16.670 mm N/A
L217813 N/A L217800 N/A 5 in127 mm N/A 0.75 in19.05 mm N/A
L217813-BR N/A L217800 N/A 5 in127 mm N/A 0.75 in19.05 mm N/A
L225810 N/A L225800 N/A 6.6875 in169.863 mm N/A 0.8125 in20.638 mm N/A
L225818 N/A L225800 N/A 7.125 in180.975 mm N/A 0.8125 in20.638 mm N/A
L259710 N/A L259700 N/A 16.3125 in414.338 mm N/A 1.125 in28.575 mm N/A
L269110 N/A L269100 N/A 21 in533.4 mm N/A 1.4375 in36.513 mm N/A
L281110 N/A L281100 N/A 32 in812.8 mm N/A 2.875 in73.025 mm N/A
L282010W N/A L282000 N/A 33.9370 in862.000 mm N/A 2.8 in71.120 mm N/A
L282010X N/A L282000 N/A 33.9370 in862.000 mm N/A 2.6014 in66.076 mm N/A
Unit of Measure
« 51 52 53 54 55 »