Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| L282015W | N/A L282000 | N/A 34.5 in876.3 mm | N/A 2.8 in71.120 mm |
N/A
|
| L282015X | N/A L282000 | N/A 34.5 in876.3 mm | N/A 3.0069 in76.375 mm |
N/A
|
| L289410 | N/A L289400 | N/A 75.3887 in1914.873 mm | N/A 9.2520 in235.001 mm |
N/A
|
| L305610 | N/A L305600 | N/A 3.1875 in80.963 mm | N/A 0.5625 in14.288 mm |
N/A
|
| L305611 | N/A L305600 | N/A 3.1486 in79.974 mm | N/A 0.5625 in14.288 mm |
N/A
|
| L305613 | N/A L305600 | N/A 3.2810 in83.337 mm | N/A 0.5625 in14.288 mm |
N/A
|
| L319210 | N/A L319200 | N/A 5.125 in130.175 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L327210 | N/A L327200 | N/A 6.9688 in177.008 mm | N/A 0.8125 in20.638 mm |
N/A
|
| L327210XX | N/A L327200 | N/A 6.9688 in177.008 mm | N/A 0.8125 in20.638 mm |
N/A
|
| L357010 | N/A L357000 | N/A 15.5 in393.7 mm | N/A 1.5000 in38.100 mm |
N/A
|
| L357010W | N/A L357000 | N/A 15.5 in393.7 mm | N/A 1.5000 in38.100 mm |
N/A
|
| L420410 | N/A L420400 | N/A 5.375 in136.525 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L432310 | N/A L432300 | N/A 8.0938 in205.583 mm | N/A 0.7188 in18.258 mm |
N/A
|
| L433710 | N/A L433700 | N/A 8.5 in215.9 mm | N/A 0.8125 in20.638 mm |
N/A
|
| L435010 | N/A L435000 | N/A 8.75 in222.25 mm | N/A 0.75 in19.05 mm |
N/A
|
| L435010XX | N/A L435000 | N/A 8.75 in222.25 mm | N/A 0.75 in19.05 mm |
N/A
|
| L44610 | N/A L44600 | N/A 1.98 in50.292 mm | N/A 0.4200 in10.668 mm |
N/A
|
| L44610-Z | N/A L44600 | N/A 1.98 in50.292 mm | N/A 0.4200 in10.668 mm |
N/A
|
| L44613 | N/A L44600 | N/A 2.0467 in51.986 mm | N/A 0.5 in12.700 mm |
N/A
|
| L45410 | N/A L45400 | N/A 1.98 in50.292 mm | N/A 0.4200 in10.668 mm |
N/A
|
| L45410-Z | N/A L45400 | N/A 1.98 in50.292 mm | N/A 0.4200 in10.668 mm |
N/A
|
| L467510 | N/A L467500 | N/A 20 in508 mm | N/A 1.875 in47.625 mm |
N/A
|
| L476510 | N/A L476500 | N/A 27.25 in692.15 mm | N/A 2.4375 in61.913 mm |
N/A
|
| L476518X | N/A L476500 | N/A 28.3465 in720.001 mm | N/A 2.4803 in63 mm |
N/A
|
| L480210W | N/A L480200 | N/A 31 in787.4 mm | N/A 2.6866 in68.240 mm |
N/A
|