Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| L480210X | N/A L480200 | N/A 31 in787.4 mm | N/A 3.2532 in82.631 mm |
N/A
|
| L483916 | N/A L483900 | N/A 38.0000 in965.200 mm | N/A 2.4375 in61.913 mm |
N/A
|
| L507910 | N/A L507900 | N/A 3.4375 in87.313 mm | N/A 0.5625 in14.288 mm |
N/A
|
| L507910XX | N/A L507900 | N/A 3.4375 in87.313 mm | N/A 0.5625 in14.288 mm |
N/A
|
| L507913 | N/A L507900 | N/A 3.5000 in88.900 mm | N/A 0.5937 in15.080 mm |
N/A
|
| L521910 | N/A L521900 | N/A 5.75 in146.05 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L521914 | N/A L521900 | N/A 6.0000 in152.400 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L522110V | N/A L522100 | N/A 5.7480 in145.999 mm | N/A 0.6693 in17 mm |
N/A
|
| L540010 | N/A L540000 | N/A 10.0000 in254.000 mm | N/A 0.8438 in21.433 mm |
N/A
|
| L555210 | N/A L555200 | N/A 14.75 in374.65 mm | N/A 1.375 in34.925 mm |
N/A
|
| L558510 | N/A L558500 | N/A 16 in406.4 mm | N/A 1.5000 in38.100 mm |
N/A
|
| L558510-SA | N/A L558500 | N/A 16 in406.4 mm | N/A 1.5000 in38.100 mm |
N/A
|
| L570610 | N/A L570600 | N/A 22.5625 in573.088 mm | N/A 2.2500 in57.150 mm |
N/A
|
| L580010 | N/A L580000 | N/A 30.5000 in774.700 mm | N/A 2.375 in60.325 mm |
N/A
|
| L610510 | N/A L610500 | N/A 3.7188 in94.458 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L623110 | N/A L623100 | N/A 6.0000 in152.400 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L623114 | N/A L623100 | N/A 6.125 in155.575 mm | N/A 0.8438 in21.433 mm |
N/A
|
| L624510 | N/A L624500 | N/A 6.3125 in160.338 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L624511 | N/A L624500 | N/A 6.2500 in158.750 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L624514 | N/A L624500 | N/A 6.375 in161.925 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L630310 | N/A L630300 | N/A 7.5625 in192.088 mm | N/A 0.748 in18.999 mm |
N/A
|
| L670814W | N/A L670800 | N/A 23.5 in596.9 mm | N/A 2.0607 in52.342 mm |
N/A
|
| L670814X | N/A L670800 | N/A 23.5 in596.9 mm | N/A 2.2513 in57.183 mm |
N/A
|
| L68110 | N/A L68100 | N/A 2.328 in59.131 mm | N/A 0.4700 in11.938 mm |
N/A
|
| L68111 | N/A L68100 | N/A 2.3612 in59.974 mm | N/A 0.4700 in11.938 mm |
N/A
|