Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LL687910 N/A LL687900 N/A 44.5000 in1130.300 mm N/A 1.875 in47.625 mm N/A
LL713010 N/A LL713000 N/A 3.875 in98.425 mm N/A 0.3750 in9.525 mm N/A
LL713110 N/A LL713100 N/A 3.9062 in99.217 mm N/A 0.5118 in13 mm N/A
LL714610 N/A LL714600 N/A 4.1563 in105.57 mm N/A 0.3750 in9.525 mm N/A
LL735410 N/A LL735400 N/A 8.5 in215.9 mm N/A 0.5938 in15.083 mm N/A
LL758715 N/A LL758700 N/A 15 in381 mm N/A 0.8125 in20.638 mm N/A
LL771911 N/A LL771900 N/A 22.25 in565.15 mm N/A 1.25 in31.75 mm N/A
LL777110 N/A LL777100 N/A 26 in660.4 mm N/A 1.2813 in32.545 mm N/A
LL778110 N/A LL778100 N/A 27.0000 in685.800 mm N/A 1.375 in34.925 mm N/A
LL783610 N/A LL783600 N/A 35.5 in901.7 mm N/A 1.8125 in46.038 mm N/A
LL788310 N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A
LL789710 N/A LL789700 N/A 72.6250 in1844.675 mm N/A 1.6875 in42.863 mm N/A
LL876410 N/A LL876400 N/A 26 in660.4 mm N/A 1.375 in34.925 mm N/A
LL876412X N/A LL876400 N/A 27.2441 in692 mm N/A 1.375 in34.925 mm N/A
LL889010 N/A LL889000 N/A 56.5 in1435.1 mm N/A 1.875 in47.625 mm N/A
LL957010 N/A LL957000 N/A 14.125 in358.775 mm N/A 0.5625 in14.288 mm N/A
LM102910 N/A LM102900 N/A 2.891 in73.431 mm N/A 0.6200 in15.748 mm N/A
LM102910P N/A LM102900 N/A 2.891 in73.431 mm N/A 0.6200 in15.748 mm N/A
LM102911 N/A LM102900 N/A 2.891 in73.431 mm N/A 0.6937 in17.620 mm N/A
LM102911P N/A LM102900 N/A 2.891 in73.431 mm N/A 0.6937 in17.620 mm N/A
LM104911 N/A LM104900 N/A 3.25 in82.55 mm N/A 0.6500 in16.510 mm N/A
LM104911A N/A LM104900 N/A 3.25 in82.55 mm N/A 0.7300 in18.542 mm N/A
LM104911P N/A LM104900 N/A 3.25 in82.55 mm N/A 0.6500 in16.510 mm N/A
LM104912 N/A LM104900 N/A 3.265 in82.931 mm N/A 0.6500 in16.510 mm N/A
LM114811 N/A LM114800 N/A 4.5625 in115.888 mm N/A 0.9375 in23.813 mm N/A
Unit of Measure
« 56 57 58 59 60 »