Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 17520 | N/A 17500 | N/A 1.6875 in42.863 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 175350 | N/A 175000 | N/A 35.0000 in889.000 mm | N/A 2 in50.8 mm |
N/A
|
| 17830 | N/A 17800 | N/A 3.125 in79.375 mm | N/A 0.625 in15.875 mm |
N/A
|
| 17831 | N/A 17800 | N/A 3.149 in79.985 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 182350 | N/A 180000 | N/A 23.5 in596.9 mm | N/A 2.375 in60.325 mm |
N/A
|
| 18335E | N/A 18000 | N/A 3.3465 in85.001 mm | N/A 0.7087 in18.001 mm |
N/A
|
| 18335X | N/A 18000 | N/A 3.3465 in85.001 mm | N/A 0.4921 in12.499 mm |
N/A
|
| 18337 | N/A 18000 | N/A 3.375 in85.725 mm | N/A 0.5 in12.700 mm |
N/A
|
| 18352 | N/A 18000 | N/A 3.5000 in88.900 mm | N/A 0.75 in19.05 mm |
N/A
|
| 18520 | N/A 18500 | N/A 2.875 in73.025 mm | N/A 0.5 in12.700 mm |
N/A
|
| 18620 | N/A 18600 | N/A 3.125 in79.375 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18720 | N/A 18700 | N/A 3.3465 in85.001 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18721 | N/A 18700 | N/A 3.2800 in83.312 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18723 | N/A 18700 | N/A 3.5000 in88.900 mm | N/A 0.6563 in16.670 mm |
N/A
|
| 18724 | N/A 18700 | N/A 3.5000 in88.900 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 1920 | N/A 1900 | N/A 2.24 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1922 | N/A 1900 | N/A 2.2500 in57.15 mm | N/A 0.625 in15.875 mm |
N/A
|
| 192200 | N/A 192000 | N/A 20 in508 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 19262 | N/A 19000 | N/A 2.625 in66.675 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19267X | N/A 19000 | N/A 2.6772 in68.001 mm | N/A 0.4724 in11.999 mm |
N/A
|
| 19268 | N/A 19000 | N/A 2.6875 in68.263 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19268X | N/A 19000 | N/A 2.6880 in68.275 mm | N/A 0.6312 in16.032 mm |
N/A
|
| 19269 | N/A 19000 | N/A 2.6875 in68.263 mm | N/A 0.6311 in16.030 mm |
N/A
|
| 19281 | N/A 19000 | N/A 2.8125 in71.438 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19282 | N/A 19000 | N/A 2.8125 in71.438 mm | N/A 0.625 in15.875 mm |
N/A
|