Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

O.D. (D)

C - Cup Width

CAD

M249710V N/A M249700 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
M249710X N/A M249700 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
M252310 N/A M252300 N/A 15 in381 mm N/A 2.2500 in57.150 mm N/A
M252310X N/A M252300 N/A 15 in381 mm N/A 2.2500 in57.150 mm N/A
M252514W N/A M252500 N/A 15 in381 mm N/A 2.2614 in57.440 mm N/A
M252514X N/A M252500 N/A 15 in381 mm N/A 2.375 in60.325 mm N/A
M255410 N/A M255400 N/A 16 in406.4 mm N/A 2.375 in60.325 mm N/A
M255411 N/A M255400 N/A 16.0216 in406.949 mm N/A 2.4016 in61.001 mm N/A
M257110 N/A M257100 N/A 16.5000 in419.100 mm N/A 2.125 in53.975 mm N/A
M257210 N/A M257200 N/A 16.2460 in412.648 mm N/A 2.125 in53.975 mm N/A
M257615W N/A M257600 N/A 17.246 in438.048 mm N/A 2.2500 in57.150 mm N/A
M257615X N/A M257600 N/A 17.246 in438.048 mm N/A 2.3563 in59.850 mm N/A
M260110 N/A M260100 N/A 17.5 in444.5 mm N/A 2.375 in60.325 mm N/A
M262410 N/A M262400 N/A 18.5000 in469.900 mm N/A 2.2500 in57.150 mm N/A
M262410V N/A M262400 N/A 18.5000 in469.900 mm N/A 2.2500 in57.150 mm N/A
M263310 N/A M263300 N/A 19.25 in488.95 mm N/A 2.5000 in63.500 mm N/A
M263614W N/A M263600 N/A 19.25 in488.95 mm N/A 2.5000 in63.500 mm N/A
M263614X N/A M263600 N/A 19.25 in488.95 mm N/A 2.6713 in67.851 mm N/A
M267910 N/A M267900 N/A 22.25 in565.15 mm N/A 3.0625 in77.788 mm N/A
M268710 N/A M268700 N/A 23.25 in590.55 mm N/A 3.5000 in88.900 mm N/A
M270410 N/A M270400 N/A 23.4232 in594.949 mm N/A 2.9528 in75.001 mm N/A
M270710 N/A M270700 N/A 25.0000 in635.000 mm N/A 3.75 in95.25 mm N/A
M270710V N/A M270700 N/A 25.0000 in635.000 mm N/A 3.75 in95.25 mm N/A
M271110 N/A M271100 N/A 24.6033 in624.924 mm N/A 3.4646 in88.001 mm N/A
M272410 N/A M272400 N/A 25.0000 in635.000 mm N/A 3.3125 in84.138 mm N/A
Unit of Measure
« 71 72 73 74 75