Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| M667911 | N/A M667900 | N/A 21.5 in546.1 mm | N/A 2.6875 in68.263 mm |
N/A
|
| M667911XX | N/A M667900 | N/A 21.5 in546.1 mm | N/A 2.6875 in68.263 mm |
N/A
|
| M757410 | N/A M757400 | N/A 17.246 in438.048 mm | N/A 2.125 in53.975 mm |
N/A
|
| M802011 | N/A M802000 | N/A 3.25 in82.55 mm | N/A 0.795 in20.193 mm |
N/A
|
| M802011AP | N/A M802000 | N/A 3.25 in82.55 mm | N/A 0.795 in20.193 mm |
N/A
|
| M804010 | N/A M804000 | N/A 3.5000 in88.900 mm | N/A 0.75 in19.05 mm |
N/A
|
| M84210 | N/A M84200 | N/A 2.3437 in59.530 mm | N/A 0.7200 in18.288 mm |
N/A
|
| M84510 | N/A M84500 | N/A 2.2500 in57.15 mm | N/A 0.5800 in14.732 mm |
N/A
|
| M86610 | N/A M86600 | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M86610CP | N/A M86600 | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M86610P | N/A M86600 | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M88010 | N/A M88000 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| M88011 | N/A M88000 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| M88012 | N/A M88000 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| M88018 | N/A M88000 | N/A 2.875 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| M88022 | N/A M88000 | N/A 3 in76.2 mm | N/A 0.6875 in17.463 mm |
N/A
|
| M903310 | N/A M903300 | N/A 3.6250 in92.075 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M93210 | N/A M93200 | N/A 2.3438 in59.533 mm | N/A 0.625 in15.875 mm |
N/A
|
| M959410 | N/A M959400 | N/A 19.6830 in499.948 mm | N/A 2.125 in53.975 mm |
N/A
|
| M969210 | N/A M969200 | N/A 25.5840 in649.834 mm | N/A 3.5433 in90 mm |
N/A
|
| M969811 | N/A M969800 | N/A 25.5886 in649.950 mm | N/A 2.6870 in68.250 mm |
N/A
|
| M969812 | N/A M969800 | N/A 25.5876 in649.925 mm | N/A 2.6725 in67.882 mm |
N/A
|
| V333AS | N/A 335 | N/A 3.1496 in80 mm | N/A 0.8268 in21.001 mm |
N/A
|
| V523 | N/A 525 | N/A 3.9380 in100.025 mm | N/A 1.0995 in27.927 mm |
N/A
|
| 46720 | N/A 46700 | N/A 8.875 in225.425 mm | N/A 1.3125 in33.338 mm |
N/A
|