Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 224199 | N/A 224000 | N/A 20 in508 mm | N/A 3.5938 in91.283 mm |
N/A
|
| 224200 | N/A 224000 | N/A 20 in508 mm | N/A 2.9375 in74.613 mm |
N/A
|
| 224204 | N/A 224000 | N/A 20.5 in520.7 mm | N/A 3 in76.2 mm |
N/A
|
| 22720 | N/A 22700 | N/A 3.25 in82.55 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 22721 | N/A 22700 | N/A 3.25 in82.55 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 231975 | N/A 230000 | N/A 19.75 in501.65 mm | N/A 2 in50.8 mm |
N/A
|
| 2320 | N/A 2300 | N/A 2.24 in56.896 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 232025 | N/A 230000 | N/A 20.25 in514.35 mm | N/A 2 in50.8 mm |
N/A
|
| 23250X | N/A 23000 | N/A 2.5 in63.5 mm | N/A 0.5780 in14.681 mm |
N/A
|
| 23255X | N/A 23000 | N/A 2.5591 in65.001 mm | N/A 0.625 in15.875 mm |
N/A
|
| 23256 | N/A 23000 | N/A 2.5625 in65.088 mm | N/A 0.625 in15.875 mm |
N/A
|
| 233 | N/A 235 | N/A 2.4409 in61.999 mm | N/A 0.5131 in13.033 mm |
N/A
|
| 2330 | N/A 2300 | N/A 2.24 in56.896 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 23420 | N/A 23400 | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm |
N/A
|
| 234215 | N/A 234000 | N/A 21.5 in546.1 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234215W | N/A 234000 | N/A 21.5 in546.1 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234215X | N/A 234000 | N/A 21.5 in546.1 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234220 | N/A 234000 | N/A 22 in558.8 mm | N/A 1.75 in44.45 mm |
N/A
|
| 23620 | N/A 23600 | N/A 2.875 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 23621 | N/A 23600 | N/A 2.875 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 23720 | N/A 23700 | N/A 2.875 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 239225 | N/A 239000 | N/A 22.5000 in571.500 mm | N/A 2.125 in53.975 mm |
N/A
|
| 239225A | N/A 239000 | N/A 22.5000 in571.500 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 239227 | N/A 239000 | N/A 22.5000 in571.500 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 242 | N/A 245 | N/A 2.4409 in61.999 mm | N/A 0.63 in16.002 mm |
N/A
|