Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JM720210 | N/A M720200 | N/A 155.000 mm6.1024 in | N/A 28 mm1.1024 in |
N/A
|
| JP11010 | N/A JP11000 | N/A 160.000 mm6.2992 in | N/A 19.500 mm0.7677 in |
N/A
|
| JT10010 | N/A JT10000 | N/A 160.000 mm6.2992 in | N/A 34 mm1.3386 in |
N/A
|
| KJHM720210 | N/A HM720200 | N/A 160.000 mm6.2992 in | N/A 32 mm1.2598 in |
N/A
|
| Y30220M | N/A 30220M | N/A 180 mm7.0866 in | N/A 29 mm1.1417 in |
N/A
|
| Y32020X | N/A 32020X | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in |
N/A
|
| Y32020XM | N/A 32020XM | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in |
N/A
|
| Y32220 | N/A 32220 | N/A 180 mm7.0866 in | N/A 39 mm1.5354 in |
N/A
|
| Y32220CM | N/A 32220C | N/A 180 mm7.0866 in | N/A 39 mm1.5354 in |
N/A
|
| Y32220M | N/A 32220M | N/A 180 mm7.0866 in | N/A 39 mm1.5354 in |
N/A
|
| Y32320M | N/A 32320M | N/A 215 mm8.4646 in | N/A 60 mm2.3622 in |
N/A
|
| Y33020 | N/A 33020 | N/A 150 mm5.9055 in | N/A 32.5 mm1.2795 in |
N/A
|
| Y33020M | N/A 33020M | N/A 150 mm5.9055 in | N/A 32.5 mm1.2795 in |
N/A
|
| Y30221M | N/A 30221M | N/A 190 mm7.4803 in | N/A 30 mm1.1811 in |
N/A
|
| Y32021X | N/A 32021X | N/A 160.000 mm6.2992 in | N/A 26 mm1.0236 in |
N/A
|
| Y32021XM | N/A 32021XM | N/A 160.000 mm6.2992 in | N/A 26 mm1.0236 in |
N/A
|
| Y32021XSA | N/A 32021X | N/A 160.000 mm6.2992 in | N/A 26 mm1.0236 in |
N/A
|
| Y32221 | N/A 32221 | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in |
N/A
|
| Y32221M | N/A 32221M | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in |
N/A
|
| Y32321M | N/A 32321M | N/A 225 mm8.8582 in | N/A 63 mm2.4803 in |
N/A
|
| Y33021 | N/A 33021 | N/A 160.000 mm6.2992 in | N/A 34 mm1.3386 in |
N/A
|
| Y33021M | N/A 33021M | N/A 160.000 mm6.2992 in | N/A 34 mm1.3386 in |
N/A
|
| JF11010 | N/A JF11000 | N/A 175.000 mm6.8898 in | N/A 39 mm1.5354 in |
N/A
|
| JHM522610 | N/A HM522600 | N/A 180 mm7.0866 in | N/A 38 mm1.4961 in |
N/A
|
| JM822010 | N/A M822000 | N/A 165.000 mm6.4961 in | N/A 26.500 mm1.0433 in |
N/A
|