Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

Y32309M N/A 32309M N/A 100.000 mm3.9370 in N/A 30 mm1.1811 in N/A
JF4510 N/A JF4500 N/A 95 mm3.7402 in N/A 30 mm1.1811 in N/A
JLM603013-Z N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A
JT4510 N/A JT4500 N/A 90.000 mm3.5433 in N/A 26 mm1.0236 in N/A
JW4510 N/A JW4500 N/A 95 mm3.7402 in N/A 20 mm0.7874 in N/A
KJLM102914A N/A LM102900 N/A 75 mm2.9528 in N/A 15.800 mm0.6220 in N/A
KJLM603013-ZK N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A
Y30209M N/A 30209M N/A 85.000 mm3.3465 in N/A 16 mm0.6299 in N/A
Y30209UM N/A 30209U N/A 85.000 mm3.3465 in N/A 16 mm0.6299 in N/A
Y30309M N/A 30309M N/A 100.000 mm3.9370 in N/A 22 mm0.8661 in N/A
Y31309M N/A 31309M N/A 100.000 mm3.9370 in N/A 18 mm0.7087 in N/A
Y32009X N/A 32009X N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
Y32009XCM N/A 32009XC N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
Y32009XM N/A 32009XM N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
Y32209 N/A 32209 N/A 85.000 mm3.3465 in N/A 19 mm0.748 in N/A
Y32209M N/A 32209M N/A 85.000 mm3.3465 in N/A 19 mm0.748 in N/A
Y32209UM N/A 32209U N/A 85.000 mm3.3465 in N/A 19 mm0.748 in N/A
Y32309 N/A 32309 N/A 100.000 mm3.9370 in N/A 30 mm1.1811 in N/A
Y32309-BM N/A 32309-B N/A 100.000 mm3.9370 in N/A 30 mm1.1811 in N/A
Y33109 N/A 33109 N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A
Y33209 N/A 33209 N/A 85.000 mm3.3465 in N/A 25 mm0.9843 in N/A
Y33212 N/A 33212 N/A 110.000 mm4.3307 in N/A 29 mm1.1417 in N/A
JLM104910 N/A LM104900 N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A
JLM104910-Z N/A LM104900 N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A
JLM104914 N/A LM104900 N/A 88.000 mm3.4646 in N/A 17 mm0.6693 in N/A
Unit of Measure
1 2 3 4 5 »