Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JHM807012 | N/A HM807000 | N/A 105 mm4.1339 in | N/A 29 mm1.1417 in |
N/A
|
| JLM704610 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 17.5 mm0.689 in |
N/A
|
| JLM704611 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 19.500 mm0.7677 in |
N/A
|
| JM205110 | N/A M205100 | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JM205110A | N/A M205100 | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JM205110V | N/A M205100 | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JW5010 | N/A JW5000 | N/A 105 mm4.1339 in | N/A 22 mm0.8661 in |
N/A
|
| KJLM104910C | N/A LM104900C | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| KJLM704610 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 17.5 mm0.689 in |
N/A
|
| Y30210 | N/A 30210 | N/A 90.000 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y30210UM | N/A 30210U | N/A 90.000 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y30310 | N/A 30310 | N/A 110.000 mm4.3307 in | N/A 23 mm0.9055 in |
N/A
|
| Y30310M | N/A 30310M | N/A 110.000 mm4.3307 in | N/A 23 mm0.9055 in |
N/A
|
| Y31310M | N/A 31310M | N/A 110.000 mm4.3307 in | N/A 19 mm0.748 in |
N/A
|
| Y32010X | N/A 32010X | N/A 80 mm3.1496 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32010XM | N/A 32010XM | N/A 80 mm3.1496 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32210M | N/A 32210M | N/A 90.000 mm3.5433 in | N/A 19 mm0.748 in |
N/A
|
| Y32310 | N/A 32310 | N/A 110.000 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y32310-B | N/A 32310-B | N/A 110.000 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y32310M | N/A 32310M | N/A 110.000 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y33010 | N/A 33010 | N/A 80 mm3.1496 in | N/A 19 mm0.748 in |
N/A
|
| Y33110 | N/A 33110 | N/A 85.000 mm3.3465 in | N/A 20 mm0.7874 in |
N/A
|
| Y33210M | N/A 33210M | N/A 90.000 mm3.5433 in | N/A 24.500 mm0.9646 in |
N/A
|
| Y33211 | N/A 33211 | N/A 100.000 mm3.9370 in | N/A 27 mm1.063 in |
N/A
|
| YKA32010X | N/A 32010X | N/A 82.000 mm3.2283 in | N/A 21.500 mm0.8465 in |
N/A
|