Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| YFA30212CM | N/A 30212C | N/A 130.000 mm5.1181 in | N/A 19 mm0.748 in |
N/A
|
| JHM513615 | N/A HM513600 | N/A 130.000 mm5.1181 in | N/A 28 mm1.1024 in |
N/A
|
| J6327 | N/A 6300 | N/A 140.000 mm5.5118 in | N/A 44.45 mm1.75 in |
N/A
|
| JD6510 | N/A JD6500 | N/A 110.000 mm4.3307 in | N/A 25 mm0.9843 in |
N/A
|
| JH211710 | N/A H211700 | N/A 120.000 mm4.7244 in | N/A 32 mm1.2598 in |
N/A
|
| JLM710910 | N/A LM710900 | N/A 105 mm4.1339 in | N/A 18.500 mm0.7283 in |
N/A
|
| JM511910 | N/A M511900 | N/A 110.000 mm4.3307 in | N/A 22.5 mm0.8858 in |
N/A
|
| JW6510 | N/A JW6500 | N/A 130.000 mm5.1181 in | N/A 26 mm1.0236 in |
N/A
|
| Y30213M | N/A 30213M | N/A 120.000 mm4.7244 in | N/A 20 mm0.7874 in |
N/A
|
| Y30313 | N/A 30313 | N/A 140.000 mm5.5118 in | N/A 28 mm1.1024 in |
N/A
|
| Y30313M | N/A 30313M | N/A 140.000 mm5.5118 in | N/A 28 mm1.1024 in |
N/A
|
| Y31313M | N/A 31313M | N/A 140.000 mm5.5118 in | N/A 23 mm0.9055 in |
N/A
|
| Y32013X | N/A 32013X | N/A 100.000 mm3.9370 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32013XM | N/A 32013XM | N/A 100.000 mm3.9370 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32213 | N/A 32213 | N/A 120.000 mm4.7244 in | N/A 27 mm1.063 in |
N/A
|
| Y32313M | N/A 32313M | N/A 140.000 mm5.5118 in | N/A 39 mm1.5354 in |
N/A
|
| Y33013 | N/A 33013 | N/A 100.000 mm3.9370 in | N/A 21 mm0.8268 in |
N/A
|
| Y33013M | N/A 33013M | N/A 100.000 mm3.9370 in | N/A 21 mm0.8268 in |
N/A
|
| Y33013P | N/A 33013 | N/A 100.000 mm3.9370 in | N/A 21 mm0.8268 in |
N/A
|
| Y33113 | N/A 33113 | N/A 110.000 mm4.3307 in | N/A 26.500 mm1.0433 in |
N/A
|
| Y33213 | N/A 33213 | N/A 120.000 mm4.7244 in | N/A 32 mm1.2598 in |
N/A
|
| Y33213M | N/A 33213M | N/A 120.000 mm4.7244 in | N/A 32 mm1.2598 in |
N/A
|
| YAA32213 | N/A 32213 | N/A 120.000 mm4.7244 in | N/A 27 mm1.063 in |
N/A
|
| JF7010 | N/A JF7000 | N/A 130.000 mm5.1181 in | N/A 35 mm1.378 in |
N/A
|
| JH913811 | N/A H913800 | N/A 150 mm5.9055 in | N/A 25.4 mm1 in |
N/A
|