Print Back
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Timken_TRB_SINGLECUP_TSF
Unit of Measure
1 2 

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

JL724314-B N/A L724300 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A
JL730612-B N/A L730600 N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A
JLM722912-B N/A LM722900 N/A 165.000 mm6.4961 in N/A 21 mm0.8268 in N/A
JM624610-B N/A M624600 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A
JM716610-B N/A M716600 N/A 130.000 mm5.1181 in N/A 24 mm0.9449 in N/A
JP10010-B N/A JP10000 N/A 145.000 mm5.7087 in N/A 17.5 mm0.689 in N/A
JP13010-B N/A JP13000 N/A 185 mm7.2835 in N/A 21 mm0.8268 in N/A
JP14010-B N/A JP14000 N/A 195 mm7.6772 in N/A 21 mm0.8268 in N/A
JP16010-B N/A JP16000 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A
JP17010-B N/A JP17000 N/A 230.000 mm9.0551 in N/A 23 mm0.9055 in N/A
JP18010-B N/A JP18000 N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A
JP6010-B N/A JP6000 N/A 100.000 mm3.9370 in N/A 15.500 mm0.6102 in N/A
JP7010-B N/A JP7000 N/A 110.000 mm4.3307 in N/A 15.500 mm0.6102 in N/A
JP8010-B N/A JP8000 N/A 125 mm4.9213 in N/A 17.5 mm0.689 in N/A
JP9010-B N/A JP9000 N/A 135 mm5.3150 in N/A 17.5 mm0.689 in N/A
Y30210CRM N/A 30210C N/A 90.000 mm3.5433 in N/A 17 mm0.6693 in N/A
Y30307RM N/A 30307 N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A
Y30309RM N/A 30309 N/A 100.000 mm3.9370 in N/A 22 mm0.8661 in N/A
Y30310RM N/A 30310 N/A 110.000 mm4.3307 in N/A 23 mm0.9055 in N/A
Y30311RM N/A 30311 N/A 120.000 mm4.7244 in N/A 25 mm0.9843 in N/A
Y32009XR N/A 32009X N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
Y32010XR N/A 32010X N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A
Y32309-BRM N/A 32309-B N/A 100.000 mm3.9370 in N/A 30 mm1.1811 in N/A
Y32311-BRM N/A 32311-B N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
Y32312-BRM N/A 32312-BM N/A 130.000 mm5.1181 in N/A 37 mm1.4567 in N/A
Unit of Measure
1 2