Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE129119DG / 129174 | N/A 11.81 in299.974 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 5.2499 in133.347 mm | N/A 2.125 in53.975 mm | N/A 351000 lbf1560000 N | N/A 129000 |
N/A
|
| EE129119DG / 129172 | N/A 11.81 in299.974 mm | N/A 17.246 in438.048 mm | N/A 5.3125 in134.938 mm | N/A 5.2499 in133.347 mm | N/A 2.125 in53.975 mm | N/A 351000 lbf1560000 N | N/A 129000 |
N/A
|
| EE129121D / 129174 | N/A 11.994 in304.648 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 5.2499 in133.347 mm | N/A 2.125 in53.975 mm | N/A 351000 lbf1560000 N | N/A 129000 |
N/A
|
| EE129123D / 129174 | N/A 12.0079 in305.001 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 5.2499 in133.347 mm | N/A 2.125 in53.975 mm | N/A 351000 lbf1560000 N | N/A 129000 |
N/A
|
| EE130887D / 131400 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 4.75 in120.65 mm | N/A 4.75 in120.65 mm | N/A 1.9375 in49.213 mm | N/A 312000 lbf1390000 N | N/A 130000 |
N/A
|
| EE130888D / 131400 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 6.5000 in165.100 mm | N/A 6.5 in165.1 mm | N/A 1.9375 in49.213 mm | N/A 312000 lbf1390000 N | N/A 130000 |
N/A
|
| EE130904D / 131400 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 5.0000 in127.000 mm | N/A 4.75 in120.65 mm | N/A 1.9375 in49.213 mm | N/A 312000 lbf1390000 N | N/A 130000 |
N/A
|
| EE132081D / 132127 | N/A 8 in203.2 mm | N/A 12.5625 in319.088 mm | N/A 3.75 in95.25 mm | N/A 3.75 in95.25 mm | N/A 1.375 in34.925 mm | N/A 207000 lbf919000 N | N/A 132000 |
N/A
|
| EE132081D-90045 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 3.75 in95.25 mm | N/A 3.75 in95.25 mm | N/A 1.375 in34.925 mm | N/A 207000 lbf919000 N | N/A 132000 |
N/A
|
| EE134102D / 134145 | N/A 10.25 in260.35 mm | N/A 14.5000 in368.300 mm | N/A 4.25 in107.95 mm | N/A 4.25 in107.95 mm | N/A 1.6875 in42.863 mm | N/A 266000 lbf1180000 N | N/A 134000 |
N/A
|
| EE135111DGW / 135155 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 342000 lbf1520000 N | N/A 135000 |
N/A
|
| EE135111DW / 135155 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 342000 lbf1520000 N | N/A 135000 |
N/A
|
| EE138131D-90018 | N/A 13.0040 in330.302 mm | N/A 17.2450 in438.023 mm | N/A 4.5 in114.3 mm | N/A 4.75 in120.65 mm | N/A 1.875 in47.625 mm | N/A 287000 lbf1280000 N | N/A 138000 |
N/A
|
| EE161362D / 161925 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 3.75 in95.25 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE161362D / 161850 | N/A 13.625 in346.075 mm | N/A 18.5000 in469.900 mm | N/A 3.75 in95.25 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE161362D / 161900 | N/A 13.625 in346.075 mm | N/A 19.0000 in482.600 mm | N/A 3.75 in95.25 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE161403D / 161925 | N/A 14.0310 in356.387 mm | N/A 19.25 in488.95 mm | N/A 4 in101.6 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE161403D / 161850 | N/A 14.0310 in356.387 mm | N/A 18.5000 in469.900 mm | N/A 4 in101.6 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE171000D-902A1 | N/A 10 in254.000 mm | N/A 14.5000 in368.300 mm | N/A 3.6560 in92.862 mm | N/A 3.6500 in92.710 mm | N/A 1.3125 in33.338 mm | N/A 219000 lbf976000 N | N/A 170000 |
N/A
|
| EE171000D / 171436 | N/A 10 in254.000 mm | N/A 14.372 in365.049 mm | N/A 3.6560 in92.862 mm | N/A 3.6500 in92.710 mm | N/A 1.3125 in33.338 mm | N/A 219000 lbf976000 N | N/A 170000 |
N/A
|
| EE171000D-90041 | N/A 10 in254.000 mm | N/A 14 in355.6 mm | N/A 3.6560 in92.862 mm | N/A 3.6500 in92.710 mm | N/A 1.3125 in33.338 mm | N/A 219000 lbf976000 N | N/A 170000 |
N/A
|
| EE217063D / 217112 | N/A 6.25 in158.75 mm | N/A 11.25 in285.75 mm | N/A 4.9375 in125.413 mm | N/A 5.0625 in128.588 mm | N/A 2.1875 in55.563 mm | N/A 280000 lbf1240000 N | N/A 217000 |
N/A
|
| EE217063D / 217112W | N/A 6.25 in158.75 mm | N/A 11.25 in285.75 mm | N/A 4.9375 in125.413 mm | N/A 5.0625 in128.588 mm | N/A 2.1875 in55.563 mm | N/A 280000 lbf1240000 N | N/A 217000 |
N/A
|
| EE220975DW / 221575 | N/A 9.75 in247.65 mm | N/A 15.75 in400.05 mm | N/A 4.5 in114.3 mm | N/A 4.6873 in119.057 mm | N/A 1.8125 in46.038 mm | N/A 343000 lbf1530000 N | N/A 220000 |
N/A
|
| EE221025D / 221575 | N/A 10.25 in260.35 mm | N/A 15.75 in400.05 mm | N/A 4.5 in114.3 mm | N/A 4.6873 in119.057 mm | N/A 1.8125 in46.038 mm | N/A 324000 lbf1440000 N | N/A 220000 |
N/A
|