Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

EE221027D / 221575 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.75 in120.65 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A
EE231401D / 232025 N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 4.375 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE231401D-902A1 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.375 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE231401DG / 231975 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.375 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE231401DG / 232025 N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 4.375 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE231475D / 232025 N/A 14.75 in374.65 mm N/A 20.25 in514.35 mm N/A 4.625 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE231475D-90081 N/A 14.75 in374.65 mm N/A 19.75 in501.65 mm N/A 4.625 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE234157D / 234220 N/A 15.5 in393.7 mm N/A 22 in558.8 mm N/A 4.75 in120.65 mm N/A 4.6874 in119.060 mm N/A 1.75 in44.45 mm N/A 425000 lbf1890000 N N/A 234000 N/A
EE234157D / 234215W N/A 15.5 in393.7 mm N/A 21.5 in546.1 mm N/A 4.75 in120.65 mm N/A 5.5624 in141.285 mm N/A 2.1875 in55.563 mm N/A 425000 lbf1890000 N N/A 234000 N/A
EE234161D / 234215W N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 4.75 in120.65 mm N/A 5.5624 in141.285 mm N/A 2.1875 in55.563 mm N/A 425000 lbf1890000 N N/A 234000 N/A
EE234161D / 234220 N/A 16 in406.400 mm N/A 22 in558.8 mm N/A 4.75 in120.65 mm N/A 4.6874 in119.060 mm N/A 1.75 in44.45 mm N/A 425000 lbf1890000 N N/A 234000 N/A
EE243193D / 243250 N/A 19.253 in489.026 mm N/A 24.995 in634.873 mm N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A 574000 lbf2560000 N N/A 243000 N/A
EE275106D / 275160 N/A 10.5 in266.7 mm N/A 16 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275106D-90101 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275106D / 275158 N/A 10.5 in266.7 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109D / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109D / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109D / 275160 N/A 10.875 in276.225 mm N/A 16 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DGW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DGW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DGW / 275160 N/A 10.875 in276.225 mm N/A 16 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DW / 275160 N/A 10.875 in276.225 mm N/A 16 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE275109DW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
EE280625D / 281200 N/A 6.25 in158.75 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
Unit of Measure
« 11 12 13 14 15 »