Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

EE280625D / 281202 N/A 6.25 in158.75 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE280700D / 281202 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE280700DG / 281200 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE280700DG / 281202 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE280703DW / 281202 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE280703DW / 281200 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
EE291176D / 291750 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291176D / 291749 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291200D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291200D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291202D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291202D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE325296D / 325420 N/A 29.5 in749.3 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 14.2500 in361.950 mm N/A 6 in152.4 mm N/A 2790000 lbf12400000 N N/A 325000 N/A
EE329117D-90036 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 432000 lbf1920000 N N/A 329000 N/A
EE329118D / 329172 N/A 11.75 in298.45 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE329119D-90038 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE420750D / 421417 N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
EE420750D-90069 N/A 7.5 in190.5 mm N/A 14.372 in365.049 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
EE420750D / 421450 N/A 7.5 in190.5 mm N/A 14.5000 in368.300 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
EE420800D-902A3 N/A 8 in203.2 mm N/A 14.372 in365.049 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
EE420800D / 421417 N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
EE430901D / 431575 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 6.3750 in161.925 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 440000 lbf1960000 N N/A 430000 N/A
EE433301D / 433512 N/A 30 in762.000 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 12.25 in311.15 mm N/A 5.125 in130.175 mm N/A 2910000 lbf13000000 N N/A 433000 N/A
EE435103D-90013 N/A 10.25 in260.35 mm N/A 16.5000 in419.100 mm N/A 6.125 in155.575 mm N/A 6.2499 in158.747 mm N/A 2.4375 in61.913 mm N/A 440000 lbf1960000 N N/A 435000 N/A
EE450600D / 451250 N/A 6.0000 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.4375 in61.913 mm N/A 389000 lbf1730000 N N/A 450000 N/A
Unit of Measure
« 11 12 13 14 15 »