Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| HH249949D-90016 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8.6250 in219.075 mm | N/A 8.5000 in215.900 mm | N/A 3.6875 in93.663 mm | N/A 769000 lbf3420000 N | N/A HH249900 |
N/A
|
| HH255149D-90015 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| HH258249D-90021 | N/A 11.9375 in303.213 mm | N/A 19.5000 in495.300 mm | N/A 10.375 in263.525 mm | N/A 10.3749 in263.522 mm | N/A 4.5 in114.3 mm | N/A 1120000 lbf5000000 N | N/A HH258200 |
N/A
|
| HM237542D / HM237513 | N/A 6.875 in174.625 mm | N/A 11.4163 in289.974 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.8898 in48.001 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237542D / HM237511 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.875 in47.625 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546D / HM237511 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.875 in47.625 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546D / HM237513 | N/A 7.0000 in177.800 mm | N/A 11.4163 in289.974 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.8898 in48.001 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546D-90148 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.875 in47.625 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546DD / HM237511 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 6.25 in158.75 mm | N/A 6.25 in158.75 mm | N/A 1.875 in47.625 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546DD / HM237513 | N/A 7.0000 in177.800 mm | N/A 11.4163 in289.974 mm | N/A 6.25 in158.75 mm | N/A 6.25 in158.75 mm | N/A 1.8898 in48.001 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM237546DD / HM237510 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 6.25 in158.75 mm | N/A 6.25 in158.75 mm | N/A 1.875 in47.625 mm | N/A 322000 lbf1430000 N | N/A HM237500 |
N/A
|
| HM252340D / HM252315 | N/A 9.8750 in250.825 mm | N/A 16.997 in431.724 mm | N/A 5.5 in139.7 mm | N/A 5.7188 in145.258 mm | N/A 2.375 in60.325 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252340D / HM252310 | N/A 9.8750 in250.825 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252340DW / HM252315 | N/A 9.8750 in250.825 mm | N/A 16.997 in431.724 mm | N/A 5.5 in139.7 mm | N/A 5.7188 in145.258 mm | N/A 2.375 in60.325 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252340DW / HM252310 | N/A 9.8750 in250.825 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252347D / HM252310 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252347D / HM252315 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.5 in139.7 mm | N/A 5.7188 in145.258 mm | N/A 2.375 in60.325 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252348D / HM252315 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 6 in152.4 mm | N/A 5.8438 in148.433 mm | N/A 2.375 in60.325 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252348D / HM252310 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6 in152.4 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252348DW / HM252315 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 6 in152.4 mm | N/A 5.8438 in148.433 mm | N/A 2.375 in60.325 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252348DW / HM252310 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6 in152.4 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 587000 lbf2610000 N | N/A HM252300 |
N/A
|
| HM252349D / HM252310 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6 in152.4 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 605000 lbf2690000 N | N/A HM252300 |
N/A
|
| HM252349D / HM252315 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 6 in152.4 mm | N/A 5.8438 in148.433 mm | N/A 2.375 in60.325 mm | N/A 605000 lbf2690000 N | N/A HM252300 |
N/A
|
| HM256849D-90052 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 508000 lbf2260000 N | N/A HM256800 |
N/A
|
| HM256849DA / HM256810 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 508000 lbf2260000 N | N/A HM256800 |
N/A
|