Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| LM282549D-904A6 | N/A 27.8750 in708.025 mm | N/A 36.6250 in930.275 mm | N/A 10.7500 in273.050 mm | N/A 10.7500 in273.050 mm | N/A 4.5625 in115.888 mm | N/A 1810000 lbf8060000 N | N/A LM282500 |
N/A
|
| LM287649D / LM287610 | N/A 36.9375 in938.213 mm | N/A 50 in1270 mm | N/A 15.7500 in400.050 mm | N/A 15.7499 in400.047 mm | N/A 6.6875 in169.863 mm | N/A 3570000 lbf15900000 N | N/A LM287600 |
N/A
|
| LM451349D-90045 | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349D / LM451310V | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349DGW / LM451310V | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349DGW / LM451310 | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349DW / LM451310V | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349DW / LM451310 | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 275000 lbf1220000 N | N/A LM451300 |
N/A
|
| LM451349DWX / LM451310V | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 338000 lbf1500000 N | N/A LM451300 |
N/A
|
| LM451349DWX / LM451310 | N/A 10.5 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 4.2499 in107.947 mm | N/A 1.75 in44.45 mm | N/A 338000 lbf1500000 N | N/A LM451300 |
N/A
|
| LM654640D / LM654611 | N/A 10.75 in273.05 mm | N/A 14.961 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| LM654640D / LM654610 | N/A 10.75 in273.05 mm | N/A 14.996 in380.898 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| LM654644D / LM654611 | N/A 11.0070 in279.578 mm | N/A 14.961 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| LM654648DW / LM654611 | N/A 11.25 in285.750 mm | N/A 14.961 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| LM665949DGW / LM665911 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| LM665949DGW / LM665910 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| LM665949DW / LM665911 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| LM742749DW / LM742714 | N/A 8.5 in215.900 mm | N/A 11.375 in288.925 mm | N/A 3.375 in85.725 mm | N/A 3.3749 in85.722 mm | N/A 1.375 in34.925 mm | N/A 168000 lbf748000 N | N/A LM742700 |
N/A
|
| LM742749DW / LM742710 | N/A 8.5 in215.900 mm | N/A 11.25 in285.75 mm | N/A 3.375 in85.725 mm | N/A 3.3749 in85.722 mm | N/A 1.375 in34.925 mm | N/A 168000 lbf748000 N | N/A LM742700 |
N/A
|
| LM761648DW / LM761610 | N/A 13 7/16 in341.313 mm | N/A 17.996 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 1.9375 in49.213 mm | N/A 358000 lbf1590000 N | N/A LM761600 |
N/A
|
| LM761649DGW / LM761610 | N/A 13.5060 in343.052 mm | N/A 17.996 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 1.9375 in49.213 mm | N/A 411000 lbf1830000 N | N/A LM761600 |
N/A
|
| LM761649DWH / LM761610 | N/A 13.5060 in343.052 mm | N/A 17.996 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 1.9375 in49.213 mm | N/A 411000 lbf1830000 N | N/A LM761600 |
N/A
|
| LM767745D-902A3 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.125 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|
| LM767749DGW / LM767710 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.125 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|
| LM772749DW / LM772710 | N/A 19.253 in489.026 mm | N/A 24.995 in634.873 mm | N/A 6.0625 in153.988 mm | N/A 6.0625 in153.988 mm | N/A 2.4375 in61.913 mm | N/A 728000 lbf3240000 N | N/A LM772700 |
N/A
|