Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

M224749D / M224713A N/A 4.75 in120.65 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M224749D / M224712 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M224749D / M224711 N/A 4.75 in120.65 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M224749D-90041 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M231649D / M231610V N/A 6.0000 in152.400 mm N/A 8.75 in222.25 mm N/A 3.3125 in84.138 mm N/A 3.3124 in84.135 mm N/A 1.375 in34.925 mm N/A 147000 lbf656000 N N/A M231600 N/A
M244249DGW / M244210XX N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DGW / M244210 N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DW / M244210XX N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DXX / M244210 N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A M244200 N/A
M244249DXX / M244210XX N/A 8.6875 in220.663 mm N/A 12.375 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A M244200 N/A
M249748D / M249710X N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249748D-90093 N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249748DGW / M249710X N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249748DGW / M249710 N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249748DW / M249710X N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249749D / M249710 N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249749D / M249710X N/A 10 in254.000 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M252338DW / M252310X N/A 9.8750 in250.825 mm N/A 15 in381 mm N/A 5.375 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
M252349D / M252310X N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 5.375 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
M252349D-90028 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 5.375 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
M252349DW / M252310X N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 5.375 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
M255449D-90054 N/A 11.375 in288.925 mm N/A 16 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
M255449DW / M255411 N/A 11.375 in288.925 mm N/A 16.0216 in406.949 mm N/A 5.6875 in144.463 mm N/A 5.6968 in144.699 mm N/A 2.4016 in61.001 mm N/A 466000 lbf2070000 N N/A M255400 N/A
M255449DW-902G2 N/A 11.375 in288.925 mm N/A 16 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
M257148DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.125 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A
Unit of Measure
« 16 17 18 19 20 »