Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

M257149DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.125 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A
M257248DGW / M257210 N/A 12.0040 in304.902 mm N/A 16.2460 in412.648 mm N/A 5.0625 in128.588 mm N/A 5.0624 in128.585 mm N/A 2.125 in53.975 mm N/A 437000 lbf1940000 N N/A M257200 N/A
M262449D-90020 N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.25 in57.15 mm N/A 614000 lbf2730000 N N/A M262400 N/A
M270749D-902D1 N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 1280000 lbf5700000 N N/A M270700 N/A
M270749XDGW / M270710 N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 1210000 lbf5370000 N N/A M270700 N/A
M272749DGW / M272710 N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 9.3750 in238.125 mm N/A 9.3749 in238.122 mm N/A 4 in101.6 mm N/A 1460000 lbf6500000 N N/A M272700 N/A
M282249D / M282210 N/A 26.8750 in682.625 mm N/A 38.0000 in965.200 mm N/A 13.3125 in338.138 mm N/A 13.3124 in338.135 mm N/A 5.625 in142.875 mm N/A 2440000 lbf10900000 N N/A M282200 N/A
M652949DW / M652911 N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 5 in127 mm N/A 2 in50.8 mm N/A 465000 lbf2070000 N N/A M652900 N/A
M667944DW / M667911 N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.6875 in68.263 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667944DW / M667910 N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667946DW / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667946DW / M667911 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.6875 in68.263 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667947ADW / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 661000 lbf2940000 N N/A M667900 N/A
M667947DGW / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 661000 lbf2940000 N N/A M667900 N/A
M667947DW / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 661000 lbf2940000 N N/A M667900 N/A
M667947DW / M667911 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.6875 in68.263 mm N/A 661000 lbf2940000 N N/A M667900 N/A
M667949D / M667911 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.6875 in68.263 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667949D / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667949DXX / M667910 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 731000 lbf3250000 N N/A M667900 N/A
M667949DXX / M667911 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 2.6875 in68.263 mm N/A 731000 lbf3250000 N N/A M667900 N/A
17116D-902A1 N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.375 in34.925 mm N/A 1.3305 in33.795 mm N/A 0.5625 in14.288 mm N/A 16900 lbf75300 N N/A 17000 N/A
375D-90036 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.75 in19.05 mm N/A 34400 lbf153000 N N/A 375 N/A
39585D-90014 N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90015 N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90027 N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
Unit of Measure
« 16 17 18 19 20 »