Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 39585D-90051 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90065 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-902A3 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90077 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90046 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90047 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90064 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 399D-90270 | N/A 2.4375 in61.913 mm | N/A 4.3307 in110.000 mm | N/A 2.187 in55.55 mm | N/A 2.1869 in55.547 mm | N/A 0.7411 in18.824 mm | N/A 38700 lbf172000 N | N/A 395 |
N/A
|
| 42362D-90025 | N/A 3.625 in92.075 mm | N/A 5.8437 in148.43 mm | N/A 2.2812 in57.942 mm | N/A 2.2499 in57.147 mm | N/A 0.8438 in21.433 mm | N/A 63800 lbf284000 N | N/A 42000 |
N/A
|
| 42362D-90114 | N/A 3.625 in92.075 mm | N/A 5.8437 in148.43 mm | N/A 2.2812 in57.942 mm | N/A 2.2499 in57.147 mm | N/A 0.8438 in21.433 mm | N/A 63800 lbf284000 N | N/A 42000 |
N/A
|
| 42362D-90158 | N/A 3.625 in92.075 mm | N/A 5.8437 in148.43 mm | N/A 2.2812 in57.942 mm | N/A 2.2499 in57.147 mm | N/A 0.8438 in21.433 mm | N/A 63800 lbf284000 N | N/A 42000 |
N/A
|
| 496D-902A9 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.344 in59.538 mm | N/A 2.375 in60.325 mm | N/A 0.875 in22.225 mm | N/A 60500 lbf269000 N | N/A 495 |
N/A
|
| 496D-90052 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.344 in59.538 mm | N/A 2.375 in60.325 mm | N/A 0.875 in22.225 mm | N/A 60500 lbf269000 N | N/A 495 |
N/A
|
| 496D-90316 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.344 in59.538 mm | N/A 2.375 in60.325 mm | N/A 0.875 in22.225 mm | N/A 60500 lbf269000 N | N/A 495 |
N/A
|
| 581D-90223 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 581D-90094 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 581D-902A5 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 581D-902A6 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 67390D-902D1 | N/A 5.25 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.625 in92.075 mm | N/A 3.625 in92.075 mm | N/A 1.5 in38.1 mm | N/A 144000 lbf640000 N | N/A 67300 |
N/A
|
| 767D-90183 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D-902A3 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D-90058 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D-90186 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D-905A2 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| EE231401D-902A3 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|