Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE231475D-902A3 | N/A 14.75 in374.65 mm | N/A 19.75 in501.65 mm | N/A 4.625 in117.475 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE329119D-90040 | N/A 11.994 in304.648 mm | N/A 17.246 in438.048 mm | N/A 5.1875 in131.763 mm | N/A 5.1875 in131.763 mm | N/A 2.125 in53.975 mm | N/A 422000 lbf1880000 N | N/A 329000 |
N/A
|
| EE420750D-902A3 | N/A 7.5 in190.5 mm | N/A 14.372 in365.049 mm | N/A 6 in152.4 mm | N/A 6.2499 in158.747 mm | N/A 2.5 in63.5 mm | N/A 432000 lbf1920000 N | N/A 420000 |
N/A
|
| H228649D-902A1 | N/A 5.375 in136.525 mm | N/A 8.875 in225.425 mm | N/A 4.75 in120.65 mm | N/A 4.75 in120.65 mm | N/A 2.0625 in52.388 mm | N/A 253000 lbf1130000 N | N/A H228600 |
N/A
|
| H242649D-902B4 | N/A 8.125 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 7.25 in184.15 mm | N/A 7.125 in180.975 mm | N/A 3.0625 in77.788 mm | N/A 530000 lbf2360000 N | N/A H242600 |
N/A
|
| H242649D-902B5 | N/A 8.125 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 7.25 in184.15 mm | N/A 7.125 in180.975 mm | N/A 3.0625 in77.788 mm | N/A 530000 lbf2360000 N | N/A H242600 |
N/A
|
| H244849D-90011 | N/A 8.625 in219.075 mm | N/A 14.125 in358.775 mm | N/A 7.875 in200.025 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 566000 lbf2520000 N | N/A H244800 |
N/A
|
| H244849D-90018 | N/A 8.625 in219.075 mm | N/A 14.125 in358.775 mm | N/A 7.875 in200.025 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 566000 lbf2520000 N | N/A H244800 |
N/A
|
| HH255149D-902A2 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| HH255149D-902A3 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| HH258249D-90022 | N/A 11.9375 in303.213 mm | N/A 19.5000 in495.300 mm | N/A 10.375 in263.525 mm | N/A 10.3749 in263.522 mm | N/A 4.5 in114.3 mm | N/A 1120000 lbf5000000 N | N/A HH258200 |
N/A
|
| HH258249D-90023 | N/A 11.9375 in303.213 mm | N/A 19.5000 in495.300 mm | N/A 10.375 in263.525 mm | N/A 10.3749 in263.522 mm | N/A 4.5 in114.3 mm | N/A 1120000 lbf5000000 N | N/A HH258200 |
N/A
|
| HM256849D-90043 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 508000 lbf2260000 N | N/A HM256800 |
N/A
|
| HM259049D-90027 | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 2.6875 in68.263 mm | N/A 656000 lbf2920000 N | N/A HM259000 |
N/A
|
| HM262749D-90042 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-90052 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-90044 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-902B5 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| LM263149D-90020 | N/A 14 in355.6 mm | N/A 18 in457.2 mm | N/A 4.75 in120.65 mm | N/A 4.7499 in120.647 mm | N/A 2 in50.8 mm | N/A 368000 lbf1640000 N | N/A LM263100 |
N/A
|
| LM767745D-902A4 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.125 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|
| M224749D-90062 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M224749D-902A2 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M224749D-902B2 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M249748D-90114 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748D-902B5 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|