Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| M249748D-903B3 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748D-903A2 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M252349D-902C2 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| M255449D-902D5 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|
| M255449D-902F4 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|