Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

358D / 352 N/A 1.6875 in42.863 mm N/A 3.548 in90.119 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
358D / 353 N/A 1.6875 in42.863 mm N/A 3.5433 in90.000 mm N/A 2.0620 in52.375 mm N/A 2.1650 in54.991 mm N/A 0.9055 in23.000 mm N/A 32000 lbf142000 N N/A 355 N/A
375D-99401 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.75 in19.05 mm N/A 34400 lbf153000 N N/A 375 N/A
375D-90018 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A
375D / 372 N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A
376DE / 372 N/A 1.8750 in47.625 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A
376DE / 372A N/A 1.8750 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.75 in19.05 mm N/A 34400 lbf153000 N N/A 375 N/A
376DE / 374 N/A 1.8750 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A
378DE / 372 N/A 1.9375 in49.213 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A
378DE / 374 N/A 1.9375 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A
378DW / 374 N/A 1.9375 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A
378DW / 372A N/A 1.9375 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 2.0939 in53.185 mm N/A 0.75 in19.05 mm N/A 34400 lbf153000 N N/A 375 N/A
378DW / 372 N/A 1.9375 in49.213 mm N/A 3.9370 in100.000 mm N/A 2.6570 in67.488 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A
389DE / 383 N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.8268 in21.001 mm N/A 35600 lbf158000 N N/A 385 N/A
389DE / 383A N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.7018 in17.826 mm N/A 35600 lbf158000 N N/A 385 N/A
389DE / 382A N/A 2.1875 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.625 in15.875 mm N/A 35600 lbf158000 N N/A 385 N/A
389DE / 382 N/A 2.1875 in55.563 mm N/A 3.875 in98.425 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.7018 in17.826 mm N/A 35600 lbf158000 N N/A 385 N/A
389DE / 383X N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.094 in53.188 mm N/A 2.3659 in60.094 mm N/A 0.875 in22.225 mm N/A 35600 lbf158000 N N/A 385 N/A
392DW / 394ARB N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 394XS N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.875 in73.025 mm N/A 2.3247 in59.047 mm N/A 0.7480 in18.999 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 394CS N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 394AS N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 394A N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 394 N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 393C N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.875 in73.025 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 36600 lbf163000 N N/A 395 N/A
Unit of Measure
1 2 3 4 5 »