Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

581D-902A1 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
581D / 574 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
581D / 572A N/A 3.1875 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 3.0881 in78.438 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
67388D / 67320 N/A 5 in127 mm N/A 8 in203.2 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
67388D / 67322 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
67390D-90119 N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
67390D / 67320 N/A 5.25 in133.350 mm N/A 8 in203.2 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
67790D-902C6 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
67790D / 67720V N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
67985D / 67919 N/A 8.125 in206.375 mm N/A 11.0000 in279.400 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 166000 lbf738000 N N/A 67900 N/A
67985D-90059 N/A 8.125 in206.375 mm N/A 11.125 in282.575 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 166000 lbf738000 N N/A 67900 N/A
688TD / 674 N/A 3.9453 in100.211 mm N/A 6.75 in171.45 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
688TD / 672A N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.75 in95.25 mm N/A 3.7499 in95.247 mm N/A 1.375 in34.925 mm N/A 97800 lbf435000 N N/A 675 N/A
688TD / 672P N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
688TD / 673 N/A 3.9453 in100.211 mm N/A 6.6919 in169.974 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
71426D-902A2 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 3.8749 in98.422 mm N/A 1.375 in34.925 mm N/A 142000 lbf633000 N N/A 71000 N/A
74510D / 74856 N/A 5.1183 in130.005 mm N/A 8.5625 in217.488 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74510D / 74853 N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 5.3750 in136.525 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 74000 N/A
74510D / 74850W N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74510D / 74845 N/A 5.1183 in130.005 mm N/A 8.4636 in214.975 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74510D / 74850P N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74512D / 74853 N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4.5 in114.3 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 74000 N/A
74512D / 74850P N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74512D / 74845 N/A 5.125 in130.175 mm N/A 8.4636 in214.975 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
74512D / 74850 N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
Unit of Measure
« 6 7 8 9 10 »