Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 74512D / 74850W | N/A 5.125 in130.175 mm | N/A 8.5 in215.9 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74512D / 74856 | N/A 5.125 in130.175 mm | N/A 8.5625 in217.488 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74555D / 74856 | N/A 5.5000 in139.7 mm | N/A 8.5625 in217.488 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 1.375 in34.925 mm | N/A 134000 lbf594000 N | N/A 74000 |
N/A
|
| 74555D / 74845 | N/A 5.5000 in139.7 mm | N/A 8.4636 in214.975 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 1.375 in34.925 mm | N/A 134000 lbf594000 N | N/A 74000 |
N/A
|
| 74555D / 74850P | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 1.375 in34.925 mm | N/A 134000 lbf594000 N | N/A 74000 |
N/A
|
| 74555D / 74850W | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 1.375 in34.925 mm | N/A 134000 lbf594000 N | N/A 74000 |
N/A
|
| 767D-90171 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D / 752A | N/A 3.5000 in88.9 mm | N/A 6.299 in159.995 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D / 752AA | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 767D / 753 | N/A 3.5000 in88.9 mm | N/A 6.625 in168.275 mm | N/A 4.25 in107.95 mm | N/A 3.9979 in101.547 mm | N/A 1.5 in38.1 mm | N/A 128000 lbf570000 N | N/A 755 |
N/A
|
| 779D / 772A | N/A 3.875 in98.425 mm | N/A 6.875 in174.625 mm | N/A 4.0300 in102.362 mm | N/A 4 in101.6 mm | N/A 1.5 in38.1 mm | N/A 135000 lbf603000 N | N/A 775 |
N/A
|
| 779D / 773 | N/A 3.875 in98.425 mm | N/A 7.0866 in180 mm | N/A 4.0300 in102.362 mm | N/A 4.0295 in102.349 mm | N/A 1.5748 in40 mm | N/A 135000 lbf603000 N | N/A 775 |
N/A
|
| 78251D-90031 | N/A 2.5000 in63.5 mm | N/A 5.5130 in140.030 mm | N/A 2.5980 in65.989 mm | N/A 2.6020 in66.091 mm | N/A 0.9260 in23.520 mm | N/A 66900 lbf298000 N | N/A 78000 |
N/A
|
| 78251D-90050 | N/A 2.5000 in63.5 mm | N/A 5.375 in136.525 mm | N/A 2.5980 in65.989 mm | N/A 2.6020 in66.091 mm | N/A 0.9260 in23.520 mm | N/A 66900 lbf298000 N | N/A 78000 |
N/A
|
| 78255D / 78571 | N/A 2.5586 in64.988 mm | N/A 5.7080 in144.983 mm | N/A 2.5980 in65.989 mm | N/A 2.5616 in65.065 mm | N/A 0.9058 in23.007 mm | N/A 66900 lbf298000 N | N/A 78000 |
N/A
|
| 78255D / 78537 | N/A 2.5586 in64.988 mm | N/A 5.375 in136.525 mm | N/A 2.5980 in65.989 mm | N/A 2.6020 in66.091 mm | N/A 0.9260 in23.520 mm | N/A 66900 lbf298000 N | N/A 78000 |
N/A
|
| 78255D-90077 | N/A 2.5586 in64.988 mm | N/A 5.5130 in140.030 mm | N/A 2.5980 in65.989 mm | N/A 2.6020 in66.091 mm | N/A 0.9260 in23.520 mm | N/A 66900 lbf298000 N | N/A 78000 |
N/A
|
| 782D / 773 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 4.0300 in102.362 mm | N/A 4.0295 in102.349 mm | N/A 1.5748 in40 mm | N/A 135000 lbf603000 N | N/A 775 |
N/A
|
| 782D / 772A | N/A 4.125 in104.775 mm | N/A 6.875 in174.625 mm | N/A 4.0300 in102.362 mm | N/A 4 in101.6 mm | N/A 1.5 in38.1 mm | N/A 135000 lbf603000 N | N/A 775 |
N/A
|
| 81601D / 81964 | N/A 6.0000 in152.400 mm | N/A 9.6457 in245.001 mm | N/A 3.625 in92.075 mm | N/A 3.4375 in87.313 mm | N/A 1.3125 in33.338 mm | N/A 157000 lbf699000 N | N/A 81000 |
N/A
|
| 81601D / 81962X | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.625 in92.075 mm | N/A 3.4274 in87.056 mm | N/A 1.625 in41.275 mm | N/A 157000 lbf699000 N | N/A 81000 |
N/A
|
| 81601D-90039 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.625 in92.075 mm | N/A 3.4375 in87.313 mm | N/A 1.3125 in33.338 mm | N/A 157000 lbf699000 N | N/A 81000 |
N/A
|
| 82680D / 82622 | N/A 7.0000 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 209000 lbf930000 N | N/A 82600 |
N/A
|
| 82680DG / 82622 | N/A 7.0000 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 209000 lbf930000 N | N/A 82600 |
N/A
|
| 82680DG / 82620 | N/A 7.0000 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 209000 lbf930000 N | N/A 82600 |
N/A
|