Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 82681D / 82622 | N/A 7.0000 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 209000 lbf930000 N | N/A 82600 |
N/A
|
| 82681D / 82620 | N/A 7.0000 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 209000 lbf930000 N | N/A 82600 |
N/A
|
| 82681DGW / 82622 | N/A 7.0000 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 221000 lbf984000 N | N/A 82600 |
N/A
|
| 82681DGW / 82620 | N/A 7.0000 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 4.4373 in112.707 mm | N/A 1.7187 in43.655 mm | N/A 221000 lbf984000 N | N/A 82600 |
N/A
|
| 8576D-902B1 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.6875 in93.663 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 206000 lbf918000 N | N/A 8500 |
N/A
|
| 8576D / 8522 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.6875 in93.663 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 206000 lbf918000 N | N/A 8500 |
N/A
|
| 8576DW / 8522 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.6875 in93.663 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 206000 lbf918000 N | N/A 8500 |
N/A
|
| 868D / 852 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5.0000 in127.000 mm | N/A 4.625 in117.475 mm | N/A 1.875 in47.625 mm | N/A 179000 lbf797000 N | N/A 855 |
N/A
|
| 868D / 854V | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5.0000 in127.000 mm | N/A 4.6249 in117.472 mm | N/A 1.75 in44.45 mm | N/A 179000 lbf797000 N | N/A 855 |
N/A
|
| 868D / 854X | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 5.0000 in127.000 mm | N/A 4.9999 in126.997 mm | N/A 1.9375 in49.213 mm | N/A 179000 lbf797000 N | N/A 855 |
N/A
|
| 89108D / 89150 | N/A 10.875 in276.225 mm | N/A 15 in381 mm | N/A 3.5 in88.9 mm | N/A 4.3750 in111.125 mm | N/A 1.75 in44.45 mm | N/A 181000 lbf806000 N | N/A 89000 |
N/A
|
| 8976D / 8920 | N/A 8.0060 in203.352 mm | N/A 11.75 in298.45 mm | N/A 3.2188 in81.758 mm | N/A 3.2187 in81.755 mm | N/A 1.25 in31.75 mm | N/A 168000 lbf746000 N | N/A 8900 |
N/A
|
| 93751D / 93125V | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751D / J93129A | N/A 7.5 in190.5 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751D / 93134 | N/A 7.5 in190.5 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 5.8499 in148.587 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751DW / 93125V | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751DW / 93125 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751DW / 93134 | N/A 7.5 in190.5 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 5.8499 in148.587 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751DW / J93129A | N/A 7.5 in190.5 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93751DW / 93126 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.6249 in142.872 mm | N/A 2 in50.8 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93788D / 93126 | N/A 7.8730 in199.974 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.6249 in142.872 mm | N/A 2 in50.8 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93788D / 93134 | N/A 7.8730 in199.974 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 5.8499 in148.587 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93788D / J93129A | N/A 7.8730 in199.974 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93788D / 93125V | N/A 7.8730 in199.974 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800D / 93126 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.8750 in123.825 mm | N/A 5.2499 in133.347 mm | N/A 2 in50.8 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|