Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

93800D / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800DGW / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800DGW / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800DGW / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800DGW / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93800DGW / 93125 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93801D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93801D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93801D / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93801D-902A6 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
93801D / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
946D / 930 N/A 4.25 in107.95 mm N/A 8.125 in206.375 mm N/A 6 in152.4 mm N/A 5.6249 in142.872 mm N/A 2.125 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A
946D / 932 N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 6 in152.4 mm N/A 5.6249 in142.872 mm N/A 2.125 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A
94704D / 94118 N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
94704D / 94113A N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
94706D / 94118 N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
94706D / 94113A N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
95474D / 95975 N/A 4.75 in120.65 mm N/A 9.75 in247.65 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95929 N/A 4.75 in120.65 mm N/A 9.2510 in234.975 mm N/A 6 in152.4 mm N/A 5.6022 in142.296 mm N/A 1.9665 in49.949 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95928 N/A 4.75 in120.65 mm N/A 9.2510 in234.975 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95926 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95925 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95923V N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
Unit of Measure
« 6 7 8 9 10 »