Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 30302 | N/A 15.000 mm0.5906 in | N/A 42.000 mm1.6535 in | N/A 13.000 mm0.5118 in | N/A 11.000 mm0.4331 in | N/A 14.250 mm0.5610 in | N/A 26000 N5850 lbf | N/A 30302 | N/A 22200 N4980 lbf |
N/A
|
| 30203 | N/A 17.000 mm0.6693 in | N/A 40.000 mm1.5748 in | N/A 12.000 mm0.4724 in | N/A 11.000 mm0.4331 in | N/A 13.250 mm0.5217 in | N/A 21300 N4800 lbf | N/A 30203 | N/A 19900 N4460 lbf |
N/A
|
| 30303 | N/A 17.000 mm0.6693 in | N/A 47.000 mm1.8504 in | N/A 14.000 mm0.5512 in | N/A 12.000 mm0.4724 in | N/A 15.250 mm0.6004 in | N/A 32700 N7360 lbf | N/A 30303 | N/A 28400 N6390 lbf |
N/A
|
| 30204 | N/A 20.000 mm0.7874 in | N/A 47.000 mm1.8504 in | N/A 14.000 mm0.5512 in | N/A 12.000 mm0.4724 in | N/A 15.250 mm0.6004 in | N/A 33200 N7470 lbf | N/A 30204M | N/A 33000 N7420 lbf |
N/A
|
| 30304 | N/A 20.000 mm0.7874 in | N/A 52.000 mm2.0472 in | N/A 15.000 mm0.5906 in | N/A 13.000 mm0.5118 in | N/A 16.250 mm0.6398 in | N/A 38500 N8660 lbf | N/A 30304 | N/A 34500 N7760 lbf |
N/A
|
| 32004X | N/A 20.000 mm0.7874 in | N/A 42.000 mm1.6535 in | N/A 15.000 mm0.5906 in | N/A 12.000 mm0.4724 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 32004X | N/A 29400 N6600 lbf |
N/A
|
| 32204 | N/A 20.000 mm0.7874 in | N/A 47.000 mm1.8504 in | N/A 18 mm0.7087 in | N/A 15.000 mm0.5906 in | N/A 19.250 mm0.7579 in | N/A 49500 N11100 lbf | N/A 32204 | N/A 43000 N9660 lbf |
N/A
|
| 32304 | N/A 20.000 mm0.7874 in | N/A 52.000 mm2.0472 in | N/A 21.000 mm0.8268 in | N/A 18.000 mm0.7087 in | N/A 22.250 mm0.8760 in | N/A 55200 N12400 lbf | N/A 32304M | N/A 55000 N12400 lbf |
N/A
|
| XAA32004X - YAA32004X | N/A 20.000 mm0.7874 in | N/A 42.000 mm1.6535 in | N/A 15.000 mm0.5906 in | N/A 12.000 mm0.4724 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 32004X | N/A 29400 N6600 lbf |
N/A
|
| X32004X - YAA32004X | N/A 20.000 mm0.7874 in | N/A 42.000 mm1.6535 in | N/A 15.000 mm0.5906 in | N/A 12.000 mm0.4724 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 32004X | N/A 29400 N6600 lbf |
N/A
|
| JHM33449 - JHM33410 | N/A 24.000 mm0.9449 in | N/A 55.000 mm2.1654 in | N/A 25.000 mm0.9843 in | N/A 21.000 mm0.8268 in | N/A 25.000 mm0.9843 in | N/A 79500 N17900 lbf | N/A HM33400 | N/A 71000 N16000 lbf |
N/A
|
| JL44642A - JL44615 | N/A 25 mm0.9843 in | N/A 52.000 mm2.0472 in | N/A 14.732 mm0.58 in | N/A 10.668 mm0.42 in | N/A 14.224 mm0.56 in | N/A 35600 N8010 lbf | N/A L44600 | N/A 32900 N7400 lbf |
N/A
|
| JLM67041P - JLM67020P | N/A 25.413 mm1.0005 in | N/A 58.513 mm2.3037 in | N/A 16.231 mm0.6390 in | N/A 11.561 mm0.4552 in | N/A 15.392 mm0.6060 in | N/A 46700 N10500 lbf | N/A LM67000 | N/A 44600 N10000 lbf |
N/A
|
| 30205 | N/A 25 mm0.9843 in | N/A 52.000 mm2.0472 in | N/A 15.000 mm0.5906 in | N/A 13.000 mm0.5118 in | N/A 16.250 mm0.6398 in | N/A 36900 N8300 lbf | N/A 30205M | N/A 38300 N8620 lbf |
N/A
|
| 30305 | N/A 25 mm0.9843 in | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 15.000 mm0.5906 in | N/A 18.250 mm0.7185 in | N/A 53800 N12100 lbf | N/A 30305M | N/A 49600 N11200 lbf |
N/A
|
| X32205 - Y32205 | N/A 25 mm0.9843 in | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 16 mm0.6299 in | N/A 19.250 mm0.7579 in | N/A 49800 N11200 lbf | N/A 32205 | N/A 42100 N9470 lbf |
N/A
|
| 32305 | N/A 25 mm0.9843 in | N/A 62 mm2.4409 in | N/A 24.000 mm0.9449 in | N/A 20 mm0.7874 in | N/A 25.250 mm0.9941 in | N/A 72400 N16300 lbf | N/A 32305 | N/A 72400 N16300 lbf |
N/A
|
| 33205 | N/A 25 mm0.9843 in | N/A 52.000 mm2.0472 in | N/A 22.000 mm0.8661 in | N/A 18.000 mm0.7087 in | N/A 22.000 mm0.8661 in | N/A 65400 N14700 lbf | N/A 33205 | N/A 63600 N14300 lbf |
N/A
|
| XAA32005X - YAA32005X | N/A 25 mm0.9843 in | N/A 47.000 mm1.8504 in | N/A 15.000 mm0.5906 in | N/A 11.500 mm0.4528 in | N/A 15.000 mm0.5906 in | N/A 36500 N8200 lbf | N/A 32005X | N/A 35400 N7960 lbf |
N/A
|
| JLM67042 - JLM67020P | N/A 27.000 mm1.0630 in | N/A 58.513 mm2.3037 in | N/A 16.764 mm0.66 in | N/A 11.561 mm0.4552 in | N/A 15.875 mm0.625 in | N/A 46700 N10500 lbf | N/A LM67000 | N/A 44600 N10000 lbf |
N/A
|
| XFA30206CM - Y30206CM | N/A 27.000 mm1.0630 in | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 14 mm0.5512 in | N/A 17.25 mm0.6791 in | N/A 49300 N11100 lbf | N/A 30206C | N/A 51800 N11600 lbf |
N/A
|
| JHM88540 - JHM88513 | N/A 30 mm1.1811 in | N/A 72.000 mm2.8346 in | N/A 27.783 mm1.0938 in | N/A 23.02 mm0.9063 in | N/A 29.37 mm1.1563 in | N/A 103000 N23200 lbf | N/A HM88500 | N/A 111000 N24900 lbf |
N/A
|
| X30206CM - Y30206CM | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 14 mm0.5512 in | N/A 17.25 mm0.6693 in | N/A 49300 N11100 lbf | N/A 30206C | N/A 51800 N11600 lbf |
N/A
|
| 30306 | N/A 30 mm1.1811 in | N/A 72.000 mm2.8346 in | N/A 19.000 mm0.7480 in | N/A 16 mm0.6299 in | N/A 20.750 mm0.8169 in | N/A 67700 N15200 lbf | N/A 30306M | N/A 65300 N14700 lbf |
N/A
|
| 32006X | N/A 30 mm1.1811 in | N/A 55.000 mm2.1654 in | N/A 17 mm0.6693 in | N/A 13.000 mm0.5118 in | N/A 17 mm0.6693 in | N/A 46500 N10400 lbf | N/A 32006X | N/A 45300 N10200 lbf |
N/A
|