Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32321 | N/A 105.000 mm4.1338 in | N/A 225 mm8.8582 in | N/A 77.000 mm3.0315 in | N/A 63.000 mm2.4803 in | N/A 81.500 mm3.2087 in | N/A 769000 N173000 lbf | N/A 32321M | N/A 989000 N222000 lbf |
N/A
|
| XGA32021X - Y32021X | N/A 106.000 mm4.1732 in | N/A 160.000 mm6.2992 in | N/A 35.000 mm1.3780 in | N/A 26.000 mm1.0236 in | N/A 35.000 mm1.3780 in | N/A 269000 N60500 lbf | N/A 32021X | N/A 339000 N76200 lbf |
N/A
|
| JHM522649AC - JHM522610 | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 46.000 mm1.8110 in | N/A 38 mm1.4961 in | N/A 47.000 mm1.8504 in | N/A 440000 N98900 lbf | N/A HM522600 | N/A 554000 N125000 lbf |
N/A
|
| JHM522649 - JHM522610 | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 46.000 mm1.8110 in | N/A 38 mm1.4961 in | N/A 47.000 mm1.8504 in | N/A 371000 N83500 lbf | N/A HM522600 | N/A 554000 N125000 lbf |
N/A
|
| JHM522649A - JHM522610 | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 46.000 mm1.8110 in | N/A 38 mm1.4961 in | N/A 47.000 mm1.8504 in | N/A 371000 N83500 lbf | N/A HM522600 | N/A 554000 N125000 lbf |
N/A
|
| JHM522649C - JHM522610 | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 46.000 mm1.8110 in | N/A 38 mm1.4961 in | N/A 47.000 mm1.8504 in | N/A 440000 N98900 lbf | N/A HM522600 | N/A 554000 N125000 lbf |
N/A
|
| JM822049H - JM822010 | N/A 110 mm4.3307 in | N/A 165.000 mm6.4961 in | N/A 35.000 mm1.3780 in | N/A 26.500 mm1.0433 in | N/A 35.000 mm1.3780 in | N/A 215000 N48400 lbf | N/A M822000 | N/A 330000 N74100 lbf |
N/A
|
| JM822049 - JM822010 | N/A 110 mm4.3307 in | N/A 165.000 mm6.4961 in | N/A 35.000 mm1.3780 in | N/A 26.500 mm1.0433 in | N/A 35.000 mm1.3780 in | N/A 227000 N51100 lbf | N/A M822000 | N/A 356000 N80100 lbf |
N/A
|
| JM822049N - JM822010 | N/A 110 mm4.3307 in | N/A 165.000 mm6.4961 in | N/A 35.000 mm1.3780 in | N/A 26.500 mm1.0433 in | N/A 35.000 mm1.3780 in | N/A 227000 N51100 lbf | N/A M822000 | N/A 356000 N80100 lbf |
N/A
|
| 30222 | N/A 110 mm4.3307 in | N/A 200 mm7.874 in | N/A 38.000 mm1.4961 in | N/A 32.000 mm1.2598 in | N/A 41.000 mm1.6142 in | N/A 374000 N84000 lbf | N/A 30222M | N/A 475000 N107000 lbf |
N/A
|
| X32022X - Y32022X | N/A 110 mm4.3307 in | N/A 170 mm6.6929 in | N/A 38.000 mm1.4961 in | N/A 29.000 mm1.1417 in | N/A 38.000 mm1.4961 in | N/A 334000 N75000 lbf | N/A 32022X | N/A 433000 N97300 lbf |
N/A
|
| 32222 | N/A 110 mm4.3307 in | N/A 200 mm7.874 in | N/A 53.000 mm2.0866 in | N/A 46 mm1.811 in | N/A 56 mm2.2047 in | N/A 493000 N111000 lbf | N/A 32222M | N/A 668000 N150000 lbf |
N/A
|
| X33022 - Y33022 | N/A 110 mm4.3307 in | N/A 170 mm6.6929 in | N/A 47 mm1.8504 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 404000 N90700 lbf | N/A 33022 | N/A 563000 N126000 lbf |
N/A
|
| JL724346 - JL724314 | N/A 115.000 mm4.5276 in | N/A 170 mm6.6929 in | N/A 25.4 mm1 in | N/A 19.05 mm0.75 in | N/A 25.4 mm1 in | N/A 134000 N30200 lbf | N/A L724300 | N/A 231000 N52000 lbf |
N/A
|
| JLM722948 - JLM722912 | N/A 115.000 mm4.5276 in | N/A 165.000 mm6.4961 in | N/A 27.000 mm1.0630 in | N/A 21.000 mm0.8268 in | N/A 28.000 mm1.1024 in | N/A 160000 N35900 lbf | N/A LM722900 | N/A 245000 N55100 lbf |
N/A
|
| JL724348 - JL724314 | N/A 120 mm4.7244 in | N/A 170 mm6.6929 in | N/A 25.4 mm1 in | N/A 19.05 mm0.75 in | N/A 25.4 mm1 in | N/A 145000 N32600 lbf | N/A L724300 | N/A 231000 N52000 lbf |
N/A
|
| JM624649 - JM624610 | N/A 120 mm4.7244 in | N/A 180 mm7.0866 in | N/A 36 mm1.4173 in | N/A 26.000 mm1.0236 in | N/A 36 mm1.4173 in | N/A 247000 N55500 lbf | N/A M624600 | N/A 377000 N84700 lbf |
N/A
|
| JP12049 - JP12010 | N/A 120 mm4.7244 in | N/A 170 mm6.6929 in | N/A 25.000 mm0.9843 in | N/A 19.500 mm0.7677 in | N/A 27.000 mm1.0630 in | N/A 196000 N44100 lbf | N/A JP12000 | N/A 238000 N53500 lbf |
N/A
|
| JP12049A - JP12010 | N/A 120 mm4.7244 in | N/A 170 mm6.6929 in | N/A 25.000 mm0.9843 in | N/A 19.500 mm0.7677 in | N/A 27.000 mm1.0630 in | N/A 196000 N44100 lbf | N/A JP12000 | N/A 238000 N53500 lbf |
N/A
|
| 30224 | N/A 120 mm4.7244 in | N/A 215 mm8.4646 in | N/A 40.000 mm1.5748 in | N/A 34 mm1.3386 in | N/A 43.500 mm1.7126 in | N/A 396000 N89100 lbf | N/A 30224M | N/A 508000 N114000 lbf |
N/A
|
| XAA32024X - Y32024X | N/A 120 mm4.7244 in | N/A 180 mm7.0866 in | N/A 38.000 mm1.4961 in | N/A 29.000 mm1.1417 in | N/A 38.000 mm1.4961 in | N/A 347000 N77900 lbf | N/A 32024X | N/A 466000 N105000 lbf |
N/A
|
| 32024X | N/A 120 mm4.7244 in | N/A 180 mm7.0866 in | N/A 38.000 mm1.4961 in | N/A 29.000 mm1.1417 in | N/A 38.000 mm1.4961 in | N/A 347000 N77900 lbf | N/A 32024XM | N/A 466000 N105000 lbf |
N/A
|
| 32224 | N/A 120 mm4.7244 in | N/A 215 mm8.4646 in | N/A 58.000 mm2.2835 in | N/A 50.000 mm1.9685 in | N/A 61.500 mm2.4213 in | N/A 586000 N132000 lbf | N/A 32224M | N/A 831000 N187000 lbf |
N/A
|
| 32924 | N/A 120 mm4.7244 in | N/A 165.000 mm6.4961 in | N/A 29.000 mm1.1417 in | N/A 23.000 mm0.9055 in | N/A 29.000 mm1.1417 in | N/A 179000 N40300 lbf | N/A 32924M | N/A 308000 N69300 lbf |
N/A
|
| 33024 | N/A 120 mm4.7244 in | N/A 180 mm7.0866 in | N/A 48 mm1.8898 in | N/A 38 mm1.4961 in | N/A 48.000 mm1.8898 in | N/A 418000 N93900 lbf | N/A 33024M | N/A 603000 N135000 lbf |
N/A
|