Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X30203 - Y30203 | N/A 17.000 mm0.6693 in | N/A 40.000 mm1.5748 in | N/A 12.000 mm0.4724 in | N/A 11.000 mm0.4331 in | N/A 13.250 mm0.5217 in | N/A 21300 N4800 lbf | N/A 30203 | N/A 19900 N4460 lbf |
N/A
|
| X30234 - Y30234 | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 52 mm2.0472 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 780000 N175000 lbf | N/A 30234 | N/A 1000000 N225000 lbf |
N/A
|
| X30238 - Y30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 30238 | N/A 1390000 N312000 lbf |
N/A
|
| X30240 - Y30240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 58.000 mm2.2835 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 891000 N200000 lbf | N/A 30240 | N/A 1330000 N299000 lbf |
N/A
|
| X30244M - Y30244M | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 65 mm2.5591 in | N/A 54 mm2.126 in | N/A 72.000 mm2.8346 in | N/A 1260000 N283000 lbf | N/A 30244 | N/A 1560000 N350000 lbf |
N/A
|
| X31310M - Y31310M | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 19.000 mm0.7480 in | N/A 29.250 mm1.1516 in | N/A 147000 N33100 lbf | N/A 31310 | N/A 132000 N29700 lbf |
N/A
|
| X32006X - YGA32006X | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 13.000 mm0.5118 in | N/A 17 mm0.6693 in | N/A 46500 N10400 lbf | N/A 32006X | N/A 45300 N10200 lbf |
N/A
|
| X32008XM - Y32008XM | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| X32009XM - Y32009XM | N/A 45.000 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 66400 N14900 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|
| X32010XM - Y32010XM | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 69800 N15700 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|
| X32044XM - Y32044XM | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 32044X | N/A 1800000 N405000 lbf |
N/A
|
| X32052X - Y32052X | N/A 260 mm10.2362 in | N/A 400 mm15.748 in | N/A 87 mm3.4252 in | N/A 65 mm2.5591 in | N/A 87.000 mm3.4252 in | N/A 1520000 N341000 lbf | N/A 32052X | N/A 2440000 N548000 lbf |
N/A
|
| X32060X - Y32060X | N/A 300 mm11.811 in | N/A 460 mm18.1102 in | N/A 100 mm3.937 in | N/A 74 mm2.9134 in | N/A 100.000 mm3.9370 in | N/A 1730000 N389000 lbf | N/A 32060X | N/A 3170000 N712000 lbf |
N/A
|
| X32208M - Y32208M | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 105000 N23500 lbf | N/A 32208 | N/A 98000 N22000 lbf |
N/A
|
| X32210M - Y32210M | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 99800 N22400 lbf | N/A 32210 | N/A 118000 N26500 lbf |
N/A
|
| X32234M - Y32234M | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1110000 N250000 lbf | N/A 32234 | N/A 1750000 N394000 lbf |
N/A
|
| X32236 - Y32236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1140000 N255000 lbf | N/A 32236 | N/A 1900000 N427000 lbf |
N/A
|
| X32238 - Y32238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 75 mm2.9528 in | N/A 97.000 mm3.8189 in | N/A 1700000 N383000 lbf | N/A 32238 | N/A 2210000 N496000 lbf |
N/A
|
| X32240 - Y32240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 32240 | N/A 2250000 N506000 lbf |
N/A
|
| X32244M - Y32244M | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 108 mm4.252 in | N/A 90 mm3.5433 in | N/A 114.000 mm4.4882 in | N/A 2120000 N476000 lbf | N/A 32244 | N/A 3010000 N677000 lbf |
N/A
|
| X32952M - Y32952M | N/A 260 mm10.2362 in | N/A 360 mm14.1732 in | N/A 63.5 mm2.5 in | N/A 48 mm1.8898 in | N/A 63.5 mm2.5 in | N/A 829000 N186000 lbf | N/A 32952 | N/A 1690000 N379000 lbf |
N/A
|
| X33108 - Y33108 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 33108 | N/A 105000 N23600 lbf |
N/A
|
| XAA32219M - Y32219M | N/A 95 mm3.7402 in | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 37.000 mm1.4567 in | N/A 45.500 mm1.7913 in | N/A 375000 N84300 lbf | N/A 32219 | N/A 401000 N90100 lbf |
N/A
|
| XAB-32010X - YKA32010X | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 20.000 mm0.7874 in | N/A 21.500 mm0.8465 in | N/A 26.000 mm1.0236 in | N/A 82700 N18600 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|