Part Number |
Bore (d) |
O.D. (D) |
T - Bearing Width across Cones |
Outer Ring Width (C) |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA780 / 774CD | N/A 4.0000 in101.600 mm | N/A 7.125 in180.975 mm | N/A 4.125 in104.775 mm | N/A 3.375 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|
| NA861 / 854D | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5 in127 mm | N/A 4 in101.6 mm | N/A 179000 lbf797000 N |
N/A
|
| HH221449NA / HH221410D | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5 in127 mm | N/A 4.125 in104.775 mm | N/A 209000 lbf929000 N |
N/A
|
| NA782 / 774CD | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 4.125 in104.775 mm | N/A 3.375 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|
| NA71450 / 71751D | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 4.1875 in106.362 mm | N/A 3.1875 in80.963 mm | N/A 142000 lbf633000 N |
N/A
|
| NA97450 / 97901D | N/A 4.5000 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 4.5625 in115.888 mm | N/A 3.3125 in84.138 mm | N/A 147000 lbf655000 N |
N/A
|
| HM926740NA / HM926710CD | N/A 4.5000 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 4.5625 in115.888 mm | N/A 3.3125 in84.138 mm | N/A 194000 lbf862000 N |
N/A
|
| NA48291 / 48220D | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 3.375 in85.725 mm | N/A 2.875 in73.025 mm | N/A 105000 lbf466000 N |
N/A
|
| NA48385 / 48320D | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 3.375 in85.725 mm | N/A 2.875 in73.025 mm | N/A 111000 lbf492000 N |
N/A
|
| NA82576 / 82932D | N/A 5.75 in146.05 mm | N/A 9.3125 in236.538 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 202000 lbf897000 N |
N/A
|
| HM231140NA / HM231116D | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 234000 lbf1040000 N |
N/A
|
| NA82587 / 82932D | N/A 5.875 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 202000 lbf897000 N |
N/A
|
| HM231149NA / HM231116D | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 234000 lbf1040000 N |
N/A
|
| NA99600 / 99102CD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 5.625 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA94650 / 94118D | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 5.625 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA87700 / 87112D | N/A 7.0000 in177.800 mm | N/A 11.125 in282.575 mm | N/A 4.25 in107.95 mm | N/A 3.125 in79.375 mm | N/A 168000 lbf748000 N |
N/A
|
| NA94700 / 94117D | N/A 7.0000 in177.800 mm | N/A 11.75 in298.45 mm | N/A 5.625 in142.875 mm | N/A 5.5 in139.7 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA94700 / 94118D | N/A 7.0000 in177.800 mm | N/A 11.75 in298.45 mm | N/A 5.625 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA537075 / 537103D | N/A 7.5 in190.5 mm | N/A 10.25 in260.350 mm | N/A 2.625 in66.675 mm | N/A 2 in50.8 mm | N/A 92100 lbf410000 N |
N/A
|
| NA132083 / 132126D | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.75 in120.65 mm | N/A 3.5 in88.9 mm | N/A 207000 lbf919000 N |
N/A
|
| HM252343NA / HM252311D | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252344NA / HM252315CD | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM252343NA / HM252315CD | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252349NA / HM252311D | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM252348NA / HM252311D | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|