Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

Thermal Speed Rating

CAD

29460EJ N/A 300 mm N/A 540 mm21.2600 in N/A 145 mm5.709 in N/A 15000000 N3370000 lbf N/A 4990000 N1120000 lbf N/A 600 rpm N/A
29264EJ N/A 320.000 mm N/A 440 mm17.323 in N/A 73 mm2.874 in N/A 5160000 N1160000 lbf N/A 1320000 N297000 lbf N/A N/A
29364EJ N/A 320.000 mm N/A 500 mm19.685 in N/A 109 mm4.291 in N/A 10700000 N2400000 lbf N/A 2830000 N636000 lbf N/A 650 rpm N/A
29464EM N/A 320.000 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 18909000 N4251000 lbf N/A 5155000 N1159000 lbf N/A 530 rpm N/A
29464EJ N/A 320.000 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 17100000 N3840000 lbf N/A 5640000 N1270000 lbf N/A N/A
29268EJ N/A 340.000 mm N/A 460 mm18.1100 in N/A 73 mm2.874 in N/A 5390000 N1210000 lbf N/A 1350000 N303000 lbf N/A N/A
29368EJ N/A 340.000 mm N/A 540 mm21.2600 in N/A 122 mm4.803 in N/A 12000000 N2690000 lbf N/A 3120000 N702000 lbf N/A 620 rpm N/A
29468EM N/A 340.000 mm N/A 620 mm24.409 in N/A 170 mm6.693 in N/A 22030000 N4953000 lbf N/A 5920000 N1331000 lbf N/A 490 rpm N/A
29272EJ N/A 360.000 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 6960000 N1560000 lbf N/A 1750000 N394000 lbf N/A N/A
29272EJW18W66 N/A 360.000 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 6960000 N1560000 lbf N/A 1750000 N394000 lbf N/A N/A
29372EM N/A 360.000 mm N/A 560 mm22.0470 in N/A 122 mm4.803 in N/A 15130000 N3402000 lbf N/A 3630000 N816400 lbf N/A 540 rpm N/A
29472EM N/A 360.000 mm N/A 640 mm25.197 in N/A 170 mm6.693 in N/A 19500000 N4380000 lbf N/A 5440000 N1220000 lbf N/A 510 rpm N/A
29276EJ N/A 380 mm N/A 520 mm20.472 in N/A 85 mm3.346 in N/A 7630000 N1720000 lbf N/A 1860000 N419000 lbf N/A N/A
29376EM N/A 380 mm N/A 600 mm23.6220 in N/A 132 mm5.197 in N/A 17780000 N3996000 lbf N/A 4300000 N965500 lbf N/A 500 rpm N/A
29476EM N/A 380 mm N/A 670 mm26.3780 in N/A 175 mm6.89 in N/A 24870000 N5592000 lbf N/A 6490000 N1460000 lbf N/A 440 rpm N/A
29280EJ N/A 400 mm N/A 540 mm21.2600 in N/A 85 mm3.346 in N/A 8110000 N1820000 lbf N/A 1930000 N433000 lbf N/A N/A
29380EM N/A 400 mm N/A 620 mm24.409 in N/A 132 mm5.197 in N/A 15100000 N3390000 lbf N/A 3850000 N864000 lbf N/A 530 rpm N/A
29480EM N/A 400 mm N/A 710 mm27.953 in N/A 185 mm7.284 in N/A 28470000 N6400000 lbf N/A 7330000 N1649000 lbf N/A 410 rpm N/A
29284EM N/A 420 mm N/A 580 mm22.8350 in N/A 95 mm3.74 in N/A 12460000 N2802000 lbf N/A 2680000 N602900 lbf N/A 580 rpm N/A
29384EM N/A 420 mm N/A 650 mm25.591 in N/A 140 mm5.512 in N/A 16000000 N3610000 lbf N/A 4040000 N909000 lbf N/A 510 rpm N/A
29484EM N/A 420 mm N/A 730 mm28.74 in N/A 185 mm7.284 in N/A 26000000 N5860000 lbf N/A 6780000 N1530000 lbf N/A 430 rpm N/A
29288EM N/A 440 mm N/A 600 mm23.6220 in N/A 95 mm3.74 in N/A 10500000 N2350000 lbf N/A 2100000 N471000 lbf N/A N/A
29388EM N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 18500000 N4160000 lbf N/A 4530000 N1020000 lbf N/A 480 rpm N/A
29388EMW16 N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 18500000 N4160000 lbf N/A 5340000 N1200000 lbf N/A N/A
29488EM N/A 440 mm N/A 780 mm30.709 in N/A 206.03 mm8.11 in N/A 33710000 N7579000 lbf N/A 8610000 N1935000 lbf N/A 370 rpm N/A
Unit of Measure
1 2 3 4 5