Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22248EJW29W33W45AC3 | N/A 240 mm | N/A 17.323 in440 mm | N/A 4.724 in120 mm | N/A 663000 lbf2950000 N | N/A 524000 lbf2330000 N | N/A 1200 rpm | N/A 1400 rpm | N/A EJ | N/A Steel |
N/A
|
| 22244EJW29W33C3 | N/A 220 mm | N/A 15.748 in400 mm | N/A 4.2520 in108 mm | N/A 520000 lbf2310000 N | N/A 415000 lbf1850000 N | N/A 1300 rpm | N/A 1600 rpm | N/A EJ | N/A Steel |
N/A
|
| 230/670YMBW29W33W45A | N/A 670 mm | N/A 38.583 in980 mm | N/A 9.0550 in230 mm | N/A 3540000 lbf15800000 N | N/A 1770000 lbf7890000 N | N/A 340 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/800YMBW29W33W45A | N/A 800 mm | N/A 45.276 in1150 mm | N/A 10.1580 in258 mm | N/A 4750000 lbf21100000 N | N/A 2300000 lbf10200000 N | N/A 270 rpm | N/A 300 rpm | N/A YMB | N/A Brass |
N/A
|
| 23092YMBW29W33W45AC6 | N/A 460 mm | N/A 26.7720 in680 mm | N/A 6.417 in163 mm | N/A 1700000 lbf7570000 N | N/A 913000 lbf4060000 N | N/A 560 rpm | N/A 650 rpm | N/A YMB | N/A Brass |
N/A
|
| 22224EJW29W33 | N/A 120 mm | N/A 8.4646 in215 mm | N/A 2.2835 in58 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N | N/A 2700 rpm | N/A 3200 rpm | N/A EJ | N/A Steel |
N/A
|
| 22226EJW33W29 | N/A 130 mm | N/A 9.0551 in230.000 mm | N/A 2.5197 in64 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N | N/A 2400 rpm | N/A 2900 rpm | N/A EJ | N/A Steel |
N/A
|
| 21306EJW33VSL609 | N/A 30 mm | N/A 2.8346 in72.000 mm | N/A 0.748 in19 mm | N/A 12700 lbf56500 N | N/A 15800 lbf70300 N | N/A 4400 rpm | N/A 5400 rpm | N/A EJ | N/A Steel |
N/A
|
| 22336EMBW33W29 | N/A 180 mm | N/A 14.9606 in380.000 mm | N/A 4.9606 in126 mm | N/A 584000 lbf2600000 N | N/A 491000 lbf2190000 N | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23032EMW33W29 | N/A 160 mm | N/A 9.4488 in240 mm | N/A 2.3622 in60 mm | N/A 235000 lbf1040000 N | N/A 159000 lbf705000 N | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23092YMBW29W33W45AC3 | N/A 460 mm | N/A 26.7720 in680 mm | N/A 6.417 in163 mm | N/A 1700000 lbf7570000 N | N/A 913000 lbf4060000 N | N/A 560 rpm | N/A 650 rpm | N/A YMB | N/A Brass |
N/A
|
| 23140EMBW33W29 | N/A 200 mm | N/A 13.3858 in340 mm | N/A 4.4094 in112 mm | N/A 514000 lbf2290000 N | N/A 373000 lbf1660000 N | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148EMBW507C08W29 | N/A 240 mm | N/A 15.748 in400 mm | N/A 5.0394 in128 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N | N/A 930 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23240EMBW29W33 | N/A 200 mm | N/A 14.1732 in360 mm | N/A 5.0394 in128 mm | N/A 650000 lbf2890000 N | N/A 480000 lbf2140000 N | N/A 940 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W29B | N/A 220 mm | N/A 15.748 in400 mm | N/A 5.6693 in144 mm | N/A 754000 lbf3350000 N | N/A 559000 lbf2490000 N | N/A 850 rpm | N/A 940 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW29W33C3 | N/A 220 mm | N/A 15.748 in400 mm | N/A 5.6693 in144 mm | N/A 754000 lbf3350000 N | N/A 559000 lbf2490000 N | N/A 850 rpm | N/A 940 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334EMBW33W29 | N/A 170 mm | N/A 14.1732 in360 mm | N/A 4.7244 in120 mm | N/A 530000 lbf2360000 N | N/A 450000 lbf2000000 N | N/A 1300 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|