Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSP206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP206-19-IP69K/F | N/A 1.1875 in | N/A Machined Stainless Steel | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Machined Stainless Steel | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP206-19-IP69K/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP206-19-IP69K/F | N/A 1.1875 in | N/A White Thermoplastic (Polymer) | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A White Thermoplastic (Polymer) | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP206-19-IP69K/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP206-20-IP69K/F | N/A 1.2500 in | N/A Machined Stainless Steel | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Machined Stainless Steel | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-20-IP69K/F | N/A 1.2500 in | N/A Machined Stainless Steel | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Machined Stainless Steel | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP206-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP206-20-IP69K/F | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP207-20-IP69K/F | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|